Power Relays

Manufacturer TE Connectivity
Description RT4S4LC4 - AMPS-1-1415073-1 - F06238-000 - RT4S4LC4
Part Number 1-1415073-1
URL http://www.te.com/usa-en/product-1-1415073-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series XT/RT Packages
Also Known As (Marketing Alias) AMPS-1-1415073-1
Also Known As (Marketing Alias) #2 F06238-000
Also Known As (Marketing Alias) #3 RT4S4LC4
Coil Voltage Rating [VDC] 24
Contact Switching Voltage (Max) [VAC] 400
Contact Voltage Rating [VAC] 240
Terminal Type Screw Terminals
Contact Number of Poles 2
Coil Special Features LED
Contact Material AgNi90/10
Relay Mounting Type DIN Rail
Environmental Category of Protection RTI
Coil Magnetic System Monostable, DC
Contact Arrangement 2 Form C (CO)
Packaging Method Carton
Contact Plating Material Gold
Power Relay Type Industrial Panel Plug-In
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VAC] Coil Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Contact Plating Material Power Relay Type
1 1-1415073-1 RT4S4LC4 - AMPS-1-1415073-1 - F06238-000 - RT4S4LC4 Buy Now XT/RT Packages AMPS-1-1415073-1 F06238-000 RT4S4LC4 24 400 240 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI Monostable, DC 2 Form C (CO) Carton Gold Industrial Panel Plug-In
7 1-1415074-1 RT4S5R24 - AMPS-1-1415074-1 - C59788-000 - RT4S5R24 Buy Now XT/RT Packages AMPS-1-1415074-1 C59788-000 RT4S5R24 400 240 24 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI 10mA @ 12V Monostable, AC 2 Form C (CO) Carton Gold Industrial Panel Plug-In
8 1415074-1 RT4S5LC4 - AMPS-0-1415074-1 - D11004-000 - RT4S5LC4 Buy Now XT/RT Packages AMPS-0-1415074-1 D11004-000 RT4S5LC4 24 400 240 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI 10mA @ 12V Monostable, DC 2 Form C (CO) Carton Gold Industrial Panel Plug-In
9 2-1415073-1 RT4S4R24 - A41648-000 - AMPS-2-1415073-1 - RT4S4R24 Buy Now XT/RT Packages A41648-000 AMPS-2-1415073-1 RT4S4R24 400 240 24 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI Monostable, AC 2 Form C (CO) Carton Gold Industrial Panel Plug-In
10 2-1415074-1 RT4S5T30 - AMPS-2-1415074-1 - C47703-000 - RT4S5T30 Buy Now XT/RT Packages AMPS-2-1415074-1 C47703-000 RT4S5T30 400 240 230 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI 10mA @ 12V Monostable, AC 2 Form C (CO) Carton Gold Industrial Panel Plug-In
11 3-1415073-1 RT4S4T30 - AMPS-3-1415073-1 - C46350-000 - RT4S4T30 Buy Now XT/RT Packages AMPS-3-1415073-1 C46350-000 RT4S4T30 400 240 230 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI Monostable, AC 2 Form C (CO) Carton Gold Industrial Panel Plug-In
12 4-1415073-1 RT3S4LC4 - AMPS-4-1415073-1 - E58482-000 - RT3S4LC4 Buy Now XT/RT Packages AMPS-4-1415073-1 E58482-000 RT3S4LC4 24 400 240 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, DC 1 Form C (CO) Carton Gold Industrial Panel Plug-In
13 5-1415073-1 RT3S4R24 - AMPS-5-1415073-1 - E85827-000 - RT3S4R24 Buy Now XT/RT Packages AMPS-5-1415073-1 E85827-000 RT3S4R24 400 240 24 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, AC 1 Form C (CO) Carton Gold Industrial Panel Plug-In
14 5-1415528-1 RT3S4S15 - RT3S4S15 Buy Now XT/RT Packages RT3S4S15 400 240 115 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, AC 1 Form C (CO) Carton Industrial Panel Plug-In
2 6-1415073-1 RT3S4T30 - AMPS-6-1415073-1 - C65869-000 - RT3S4T30 Buy Now XT/RT Packages AMPS-6-1415073-1 C65869-000 RT3S4T30 400 240 230 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, AC 1 Form C (CO) Carton Gold Industrial Panel Plug-In
3 7-1415073-1 RT3S5LC4 - AMPS-7-1415073-1 - F25639-000 - RT3S5LC4 Buy Now XT/RT Packages AMPS-7-1415073-1 F25639-000 RT3S5LC4 24 400 240 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, DC 1 Form C (CO) Carton Gold Industrial Panel Plug-In
4 8-1415073-1 RT3S5R24 - AMPS-8-1415073-1 - E94211-000 - RT3S5R24 Buy Now XT/RT Packages AMPS-8-1415073-1 E94211-000 RT3S5R24 400 240 24 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, AC 1 Form C (CO) Carton Gold Industrial Panel Plug-In
5 8-1415532-1 RT4S4S15 - RT4S4S15 Buy Now XT/RT Packages RT4S4S15 400 240 115 Screw Terminals 2 LED AgNi90/10 DIN Rail RTI Monostable, AC 2 Form C (CO) Carton Industrial Panel Plug-In
6 9-1415073-1 RT3S5T30 - AMPS-9-1415073-1 - D61031-000 - RT3S5T30 Buy Now XT/RT Packages AMPS-9-1415073-1 D61031-000 RT3S5T30 400 240 230 Screw Terminals 1 LED AgNi90/10 DIN Rail RTI Monostable, AC 1 Form C (CO) Carton Gold Industrial Panel Plug-In
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VAC]
Coil Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Contact Plating Material
Power Relay Type
Documentation
Industrial Relays Quick Reference Guide - 1-1415073-1
Industrial Relays Quick Reference Guide - 1-1415074-1
Industrial Relays Quick Reference Guide - 1415074-1
Industrial Relays Quick Reference Guide - 2-1415073-1
Industrial Relays Quick Reference Guide - 2-1415074-1
Industrial Relays Quick Reference Guide - 3-1415073-1
Industrial Relays Quick Reference Guide - 4-1415073-1
Industrial Relays Quick Reference Guide - 5-1415073-1
Industrial Relays Quick Reference Guide - 5-1415528-1
Industrial Relays Quick Reference Guide - 6-1415073-1
Industrial Relays Quick Reference Guide - 7-1415073-1
Industrial Relays Quick Reference Guide - 8-1415073-1
Industrial Relays Quick Reference Guide - 8-1415532-1
Industrial Relays Quick Reference Guide - 9-1415073-1
3D PDF - 1-1415073-1
3D PDF - 1-1415074-1
3D PDF - 1415074-1
3D PDF - 2-1415073-1
3D PDF - 2-1415074-1
3D PDF - 3-1415073-1
3D PDF - 4-1415073-1
3D PDF - 5-1415073-1
3D PDF - 5-1415528-1
3D PDF - 6-1415073-1
3D PDF - 7-1415073-1
3D PDF - 8-1415073-1
3D PDF - 8-1415532-1
3D PDF - 9-1415073-1
Definitions Relays - 1-1415073-1
Definitions Relays - 1-1415074-1
Definitions Relays - 1415074-1
Definitions Relays - 2-1415073-1
Definitions Relays - 2-1415074-1
Definitions Relays - 3-1415073-1
Definitions Relays - 4-1415073-1
Definitions Relays - 5-1415073-1
Definitions Relays - 5-1415528-1
Definitions Relays - 6-1415073-1
Definitions Relays - 7-1415073-1
Definitions Relays - 8-1415073-1
Definitions Relays - 8-1415532-1
Definitions Relays - 9-1415073-1
Relay Package Package RT - 1-1415073-1
Relay Package Package RT - 1-1415074-1
Relay Package Package RT - 1415074-1
Relay Package Package RT - 2-1415073-1
Relay Package Package RT - 2-1415074-1
Relay Package Package RT - 3-1415073-1
Relay Package Package RT - 4-1415073-1
Relay Package Package RT - 5-1415073-1
Relay Package Package RT - 5-1415528-1
Relay Package Package RT - 6-1415073-1
Relay Package Package RT - 7-1415073-1
Relay Package Package RT - 8-1415073-1
Relay Package Package RT - 8-1415532-1
Relay Package Package RT - 9-1415073-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.