Rings & Spades

Manufacturer TE Connectivity
Description RT .129 DIA TERMINAL .062 CABLE ST
Part Number 1742775-1
URL http://www.te.com/usa-en/product-1742775-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Material Thickness [mm] 1.07
Material Thickness [in] .042
Overall Length [mm] 22.86
Overall Length [in] .9
Operating Temperature Range [°C] -40 – 250
Operating Temperature Range [°F] -40 – 482
Stud Diameter [mm] 3.28
Stud Diameter [in] .129
Tongue Thickness [mm] 1.07
Tongue Thickness [in] .042
Barrel Inside Diameter [mm] 2.56
Barrel Inside Diameter [in] .1
Terminal Type Ring Tongue
Government Qualified No
Stud Size #5
Packaging Method Reel
Terminal Angle Straight
Wire Insulation Support Without
Terminal Orientation Straight
Barrel Type Open Barrel
Sealable No
Support Style Open Barrel
Plating Material Nickel
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Terminal & Splice Style Wire/Cable Type Heavy Duty
1 1742775-1 RT .129 DIA TERMINAL .062 CABLE ST Buy Now 1.07 .042 22.86 .9 -40 – 250 -40 – 482 3.28 .129 1.07 .042 2.56 .1 Ring Tongue No #5 Reel Straight Without Straight Open Barrel No Open Barrel Nickel Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.