Combo Jacks

Manufacturer TE Connectivity
Description RJ45/RJ11, LED(G/O/Y,Y), REV, 6u" Au
Part Number 1734759-1
URL http://www.te.com/usa-en/product-1734759-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series A-RJ45
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1
RJ45 Contact Mating Area Plating Thickness [µin] 6 over 50
Comment Combination- One RJ11 (6P/2C) jack on left side combined with one RJ45 (8P/8C) jack on right side wi
Packaging Method Tray
Packaging Quantity 80
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 8
Sealable No
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Low
Port Configuration Multiple Ports
Panel Mount Feature Type Panel Stops
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Modular Jack Latch Orientation Standard - Latch Down
Number of RJ11 Contacts Loaded 6
Number of RJ45 Contacts Loaded 8
PCB Contact Termination Area Plating Material Gold Flash
RJ11 Contact Mating Area Plating Material Gold over Nickel
RJ22 Contact Mating Area Plating Material Gold over Nickel
Grounding Options PCB Ground
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ11 / RJ45
LED Color (Bottom Right) Yellow
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 2
Number of PCB Ground Tabs 2
Status Indicator LED
Housing Material High Temperature Thermoplastic
Keyed No
Number of Ports 2
Shield Material Brass
Shield Plating Material Nickel
Modular Jacks & Plugs Products Combo Jacks
Performance Category Cat 3
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] RJ14 Contact Mating Area Plating Thickness [µin] RJ45 Contact Mating Area Plating Thickness [µin] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation Number of RJ11 Contacts Loaded Number of RJ45 Contacts Loaded PCB Contact Termination Area Plating Material RJ11 Contact Mating Area Plating Material RJ14 Contact Mating Area Plating Material RJ22 Contact Mating Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type LED Color (Bottom Right) LED Color (Top Left) LED Color (Top Right) Contact Underplating Material Port Matrix Configuration Number of PCB Ground Tabs Status Indicator Housing Material Keyed Number of Ports Shell Plating Material Shield Material Shield Plating Material Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1734759-1 RJ45/RJ11, LED(G/O/Y,Y), REV, 6u" Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 6 over 50 Combination- One RJ11 (6P/2C) jack on left side combined with one RJ45 (8P/8C) jack on right side wi Tray 80 Printed Circuit Board Board Mount Signal Cable-to-Board 8 No Phosphor Bronze UL 94V-0 Black Jack Low Multiple Ports Panel Stops Through Hole - Solder Right Angle Standard - Latch Down 6 8 Gold Flash Gold over Nickel Gold over Nickel PCB Ground Without RJ11 / RJ45 Yellow Nickel 1 x 2 2 LED High Temperature Thermoplastic No 2 Brass Nickel Combo Jacks Cat 3 Yes Standard Connector
2 2-1734255-1 Combo RJ45/RJ11,SMD type,15u", G/Y LED Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 15 over 50 15 over 50 11.3 .445 Box & Tray 1100 Printed Circuit Board Board Mount Signal Cable-to-Board 6 No Phosphor Bronze UL 94V-0 Black Jack Low Multiple Ports Through Hole - Solder Right Angle Inverted - Latch Up Gold Flash Gold over Nickel Gold over Nickel PCB Ground Without RJ11 / RJ45 Green Yellow Nickel 1 x 2 LED PA 46 GF No Nickel Brass Nickel Combo Jacks Cat 3 Yes Standard Connector
3 2-1734712-2 RJ45/RJ11,W/O LED,15u"Au, W/ LED Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 11.05 .435 Box & Tray 1100 Printed Circuit Board Board Mount Signal Cable-to-Board 6 No Phosphor Bronze UL 94V-0 Black Jack Low Multiple Ports Through Hole - Solder Right Angle Inverted - Latch Up Gold Flash PCB Ground Without RJ11 / RJ45 Nickel 1 x 2 2 LED Nylon 46 No Brass Nickel Combo Jacks Cat 3 Yes Standard Connector
4 3-1734255-1 RJ45/RJ11x2C,15u" Gold, G/Y LED, W/PANEL Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 15 over 50 15 over 50 11.3 .445 Box 1100 Printed Circuit Board Board Mount Signal Cable-to-Board 6 No Phosphor Bronze UL 94V-0 Black Jack Low Multiple Ports Through Hole - Solder Right Angle Inverted - Latch Up Gold Flash Gold over Nickel Gold over Nickel PCB and Panel Ground Without RJ11 / RJ45 Yellow Green Nickel 1 x 2 LED PA 46 GF No Nickel Brass Nickel Combo Jacks Cat 3 Yes Standard Connector
5 3-1734712-1 RJ45/RJ11, 6P6C, W/O LED, 6u"Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 11.06 .435 Tray 100 Printed Circuit Board Board Mount Signal Cable-to-Board 6 No Phosphor Bronze UL 94V-0 Black Jack Low Multiple Ports Through Hole - Solder Right Angle Inverted - Latch Up Gold Flash PCB Ground Without RJ11 / RJ45 Yellow Green Nickel 1 x 2 2 LED High Temperature Thermoplastic No Nickel Brass Nickel Combo Jacks Cat 3 Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
RJ14 Contact Mating Area Plating Thickness [µin]
RJ45 Contact Mating Area Plating Thickness [µin]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
Number of RJ11 Contacts Loaded
Number of RJ45 Contacts Loaded
PCB Contact Termination Area Plating Material
RJ11 Contact Mating Area Plating Material
RJ14 Contact Mating Area Plating Material
RJ22 Contact Mating Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
LED Color (Bottom Right)
LED Color (Top Left)
LED Color (Top Right)
Contact Underplating Material
Port Matrix Configuration
Number of PCB Ground Tabs
Status Indicator
Housing Material
Keyed
Number of Ports
Shell Plating Material
Shield Material
Shield Plating Material
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.