RJ45 Connectors

Manufacturer TE Connectivity
Description RJ45 w LED, 2x2, 6u", DIP, H=25.4mm
Part Number 2041376-1
URL http://www.te.com/usa-en/product-2041376-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series A-RJ45
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1
PCB Tail Length [mm] 2.54
PCB Tail Length [in] .1
Contact Mating Area Plating Material Thickness [µm] .15
Contact Mating Area Plating Material Thickness [µin] 6
Connector Height [mm] 25.4
Connector Height [in] .996
Packaging Method Box & Tray
Packaging Quantity 180
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Multiple Ports
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Gold Flash
Grounding Options PCB and Panel Ground
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
LED Color (Bottom Left) Green
LED Color (Bottom Right) Yellow
LED Color (Top Left) Green
LED Color (Top Right) Yellow
Contact Underplating Material Nickel
Port Matrix Configuration 2 x 2
Number of Loaded Positions 8
Number of PCB Ground Tabs 4
Status Indicator LED
Contact Mating Area Plating Material Gold
Housing Material PA 46 GF30
Keyed No
Shield Material Brass
Shield Plating Material Nickel
Entry Location Side
Multiple Port Configuration Stacked
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Grounding Tab Plating Material Modular Jack & Plug Interface Type LED Color (Bottom Left) LED Color (Bottom Right) LED Color (Top Left) LED Color (Top Right) Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Multiple Port Configuration Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 2041376-1 RJ45 w LED, 2x2, 6u", DIP, H=25.4mm Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 2.54 .1 .15 6 25.4 .996 Box & Tray 180 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB and Panel Ground Without RJ45 Green Yellow Green Yellow Nickel 2 x 2 8 4 LED Gold PA 46 GF30 No Brass Nickel Side Stacked RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
2 2041376-2 RJ45 W LED 2X2,30u'',DIP,H=25.4mm Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 2.54 .1 .76 30 25.4 .996 Box & Tray 35 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB and Panel Ground Without RJ45 Green Yellow Green Yellow Nickel 2 x 2 8 4 LED Gold High Temperature Nylon No Nickel Side Stacked RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
3 5569250-1 STK MJ ASSY,8POS,2X2,CAT5 Buy Now SKT -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.56 .14 1.27 50 24.64 .97 Tray 30 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground Without Tin over Copper RJ45 Nickel 2 x 2 8 2 None Gold PCT Polyester No Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Grounding Tab Plating Material
Modular Jack & Plug Interface Type
LED Color (Bottom Left)
LED Color (Bottom Right)
LED Color (Top Left)
LED Color (Top Right)
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Multiple Port Configuration
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation