2

RJ45 Connectors

Manufacturer TE Connectivity
Description RJ45 JACK INT.MAG. 1GB LED 1X1
Part Number 1-2301994-2
URL http://www.te.com/usa-en/product-1-2301994-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP20,Industrial RJ45 Mag Jack
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Packaging Reel Diameter [cm] 33
Contact Mating Area Plating Material Thickness [µm] .76
Contact Mating Area Plating Material Thickness [µin] 30
PCB Ground Tab Location [mm] 3.05
PCB Ground Tab Location [in] .12
Connector Height [mm] 13.63
Connector Height [in] .537
Data Rate [Mb/s] 1000
Packaging Method Reel
Packaging Quantity 80
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 8
Sealable No
Contact Base Material Copper Alloy
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
PCB Mount Retention Type Boardlock
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB and Panel Ground
Housing Material Temperature 260
Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
LED Color (Bottom Left) Green/Yellow
LED Color (Bottom Right) Green/Yellow
LED Color (Top Left) None
LED Color (Top Right) None
Panel Ground Location Top and Side
Shield Plating Finish Matte
PCB Termination Area Plating Finish Matte
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Number of Panel Ground Tabs 6
Number of PCB Ground Tabs 2
Insulator Material LCP
Status Indicator LED
Boardlock Material LCP
Contact Mating Area Plating Material Gold over Nickel
Housing Material LCP (Liquid Crystal Polymer)
Keyed No
Shield Material Brass
Shield Plating Material Nickel
Entry Location Side
Shield Panel Ground Type Shield has bottom panel grounds.
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 6
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Packaging Reel Diameter [cm] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] PCB Ground Tab Location [mm] PCB Ground Tab Location [in] Connector Height [mm] Connector Height [in] Data Rate [Mb/s] Packaging Method Packaging Quantity Connector & Contact Terminates To Number of Positions Sealable Contact Base Material UL Flammability Rating Housing Color Connector Style Profile PCB Mount Retention Type Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Housing Material Temperature Modular Jack & Plug Interface Type LED Color (Bottom Left) LED Color (Bottom Right) LED Color (Top Left) LED Color (Top Right) Panel Ground Location Shield Plating Finish PCB Termination Area Plating Finish Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of Panel Ground Tabs Number of PCB Ground Tabs Insulator Material Status Indicator Boardlock Material Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Shield Panel Ground Type Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1-2301994-2 RJ45 JACK INT.MAG. 1GB LED 1X1 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP20,Industrial RJ45 Mag Jack -40 – 85 -40 – 185 33 .76 30 3.05 .12 13.63 .537 1000 Reel 80 Printed Circuit Board 8 No Copper Alloy UL 94V-0 Black Jack Standard Boardlock Single Port Through Hole - Solder Right Angle Standard - Latch Down Tin PCB and Panel Ground 260 RJ45 with Integrated Magnetics Green/Yellow Green/Yellow None None Top and Side Matte Matte Nickel 1 x 1 8 6 2 LCP LED LCP Gold over Nickel LCP (Liquid Crystal Polymer) No Brass Nickel Side Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 6 Yes Standard Connector
2 2-2301994-4 RJ45 JACK INT.MAG. 1GB LED 1X1 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP20,Industrial RJ45 Mag Jack -40 – 85 -40 – 185 33 .76 30 3.05 .12 13.63 .537 1000 Reel 80 Printed Circuit Board 8 No Copper Alloy UL 94V-0 Black Jack Standard Boardlock Single Port Through Hole - Solder Right Angle Standard - Latch Down Tin PCB and Panel Ground 260 RJ45 with Integrated Magnetics Green/Yellow Green/Yellow None None Top and Side Matte Matte Nickel 1 x 1 8 6 2 LCP LED LCP Gold over Nickel LCP (Liquid Crystal Polymer) No Brass Nickel Side Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 6 Yes Standard Connector
3 6-2301994-2 RJ45 JACK INT.MAG. 1GB LED 1X1 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP20,Industrial RJ45 Mag Jack -40 – 85 -40 – 185 .76 30 3.05 .12 13.63 .537 1000 Tray 50 Printed Circuit Board 8 No Copper Alloy UL 94V-0 Black Jack Standard Boardlock Single Port Through Hole - Solder Right Angle Standard - Latch Down Tin PCB and Panel Ground 260 RJ45 with Integrated Magnetics Green/Yellow Green/Yellow None None Top and Side Matte Matte Nickel 1 x 1 8 6 2 LCP LED LCP Gold over Nickel LCP (Liquid Crystal Polymer) No Brass Nickel Side Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 6 Yes Standard Connector
4 7-2301994-4 RJ45 JACK INT.MAG. 1GB LED 1X1 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP20,Industrial RJ45 Mag Jack -40 – 85 -40 – 185 .76 30 3.05 .12 13.63 .537 1000 Tray 50 Printed Circuit Board 8 No Copper Alloy UL 94V-0 Black Jack Standard Boardlock Single Port Through Hole - Solder Right Angle Standard - Latch Down Tin PCB and Panel Ground 260 RJ45 with Integrated Magnetics Green/Yellow Green/Yellow None None Top and Side Matte Matte Nickel 1 x 1 8 6 2 LCP LED LCP Gold over Nickel LCP (Liquid Crystal Polymer) No Brass Nickel Side Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 6 Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Packaging Reel Diameter [cm]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
PCB Ground Tab Location [mm]
PCB Ground Tab Location [in]
Connector Height [mm]
Connector Height [in]
Data Rate [Mb/s]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Number of Positions
Sealable
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
PCB Mount Retention Type
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Housing Material Temperature
Modular Jack & Plug Interface Type
LED Color (Bottom Left)
LED Color (Bottom Right)
LED Color (Top Left)
LED Color (Top Right)
Panel Ground Location
Shield Plating Finish
PCB Termination Area Plating Finish
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of Panel Ground Tabs
Number of PCB Ground Tabs
Insulator Material
Status Indicator
Boardlock Material
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Shield Panel Ground Type
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.