Circular RJ45 Connectors

Manufacturer TE Connectivity
Description RJ45 COMMON CORE, 4x2 POS.
Part Number 1987328-1
URL http://www.te.com/usa-en/product-1987328-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 Field Installable,Industrial RJ45 IP20
Wire Size [mm²] .129 – .16
Wire Size [AWG] 26 – 25
Packaging Method Bag
Packaging Quantity 10
Connector & Contact Terminates To Wire & Cable
Contact Base Material Copper Alloy
Connector Style Plug
Cable Entry Straight
IP Rating IP20
Wiring Pattern RJ45
Case Material Stainless Steel
Contact Mating Area Plating Material Gold over Nickel
Housing Material Nylon
Shield Material Copper Alloy
Shield Plating Material Tin
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Wire Size [mm²] Wire Size [AWG] Packaging Method Packaging Quantity Connector & Contact Terminates To Contact Base Material Connector Style Cable Entry IP Rating Wiring Pattern Case Material Contact Mating Area Plating Material Housing Material Shield Material Shield Plating Material Modular Jacks & Plugs Products Shielded Connector Contact Density Connectors & Connector Components Type
1 1987328-1 RJ45 COMMON CORE, 4x2 POS. Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 Field Installable,Industrial RJ45 IP20 .129 – .16 26 – 25 Bag 10 Wire & Cable Copper Alloy Plug Straight IP20 RJ45 Stainless Steel Gold over Nickel Nylon Copper Alloy Tin RJ Type Jacks & Plugs Yes Standard Connector
Part Number
Description
Buy Now
Series
Wire Size [mm²]
Wire Size [AWG]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Contact Base Material
Connector Style
Cable Entry
IP Rating
Wiring Pattern
Case Material
Contact Mating Area Plating Material
Housing Material
Shield Material
Shield Plating Material
Modular Jacks & Plugs Products
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.