Rings & Spades

Manufacturer TE Connectivity
Description RING TONGUE
Part Number 880628-1
URL http://www.te.com/usa-en/product-880628-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 3.3
Wire Insulation Diameter (Max) [in] .13
Wire Insulation Diameter [mm] 2 – 3.3
Wire Insulation Diameter [in] .078 – .13
Wire Size [CMA] 1021 – 2048
Material Thickness [mm] .6
Material Thickness [in] .024
Overall Length [mm] 25.81
Overall Length [in] 1.016
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Wire Size [mm²] .5 – 1
Stud Diameter [mm] 6.5
Stud Diameter [in] .256
Tongue Thickness [mm] .6
Tongue Thickness [in] .024
Barrel Inside Diameter [mm] 2.54
Barrel Inside Diameter [in] .053
Terminal Type Ring Tongue
Government Qualified No
Stud Size 1/4
Packaging Method Reel
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Open Barrel
Sealable No
Support Style Open Barrel
Plating Material Unplated
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 880628-1 RING TONGUE Buy Now 3.3 .13 2 – 3.3 .078 – .13 1021 – 2048 .6 .024 25.81 1.016 -40 – 105 -40 – 221 .5 – 1 6.5 .256 .6 .024 2.54 .053 Ring Tongue No 1/4 Reel Straight With Straight Open Barrel No Open Barrel Unplated No Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.