Rings & Spades

Manufacturer TE Connectivity
Description RING TONGUE TERMINAL
Part Number 626035-1
URL http://www.te.com/usa-en/product-626035-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 5.3
Wire Insulation Diameter (Max) [in] .209
Wire Insulation Diameter [mm] 3.2 – 5.3
Wire Insulation Diameter [in] .15 – .209
Wire Size [CMA] 8233 – 10382
Material Thickness [mm] .79
Material Thickness [in] .0311
Overall Length [mm] 19.8
Overall Length [in] .779
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Wire Size [mm²] 4 – 6
Stud Diameter [mm] 4.3
Stud Diameter [in] .169
Tongue Thickness [mm] .8
Tongue Thickness [in] .031
Barrel Inside Diameter [mm] 4.7
Barrel Inside Diameter [in] .105
Terminal Type Ring Tongue
Government Qualified No
Stud Size #8
Packaging Method Strip
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Open Barrel
Sealable No
Support Style Insulation Support
Plating Material Unplated
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 626035-1 RING TONGUE TERMINAL Buy Now 5.3 .209 3.2 – 5.3 .15 – .209 8233 – 10382 .79 .0311 19.8 .779 -40 – 105 -40 – 221 4 – 6 4.3 .169 .8 .031 4.7 .105 Ring Tongue No #8 Strip Straight With Straight Open Barrel No Insulation Support Unplated No Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.