Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description RING TONGUE, IPT 70 - 120MM?
Part Number 1670815-1
URL http://www.te.com/usa-en/product-1670815-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series IPT / APT
Wire Insulation Diameter [mm] 17.2 – 18
Wire Insulation Diameter [in] .677 – .708
Operating Temperature Range [°C] -40 – 150
Operating Temperature Range [°F] -40 – 302
Wire Size [mm²] 70
Packaging Quantity 100
Terminal Transmits 100+ A (Very High Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Interface Plating Tin (Sn)
Seal Type Single Wire Seal (SWS)
Receptacle Style 180°
Packaging Method Box
Sealable No
Terminal & Splice Style Ring Tongue
Crimp Type Radial
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Seal Type Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1670815-1 RING TONGUE, IPT 70 - 120MM? Buy Now IPT / APT 17.2 – 18 .677 – .708 -40 – 150 -40 – 302 70 100 100+ A (Very High Power) Crimp Copper Tin (Sn) Tin (Sn) Single Wire Seal (SWS) 180° Box No Ring Tongue Radial
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Seal Type
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.