Rings & Spades

Manufacturer TE Connectivity
Description RING TONGUE 6.0-10.0 MM2 1.00 X 21.7 BR
Part Number 881003-1
URL http://www.te.com/usa-en/product-881003-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 6.6
Wire Insulation Diameter (Max) [in] .259
Wire Insulation Diameter [in] .181 – .259
Wire Size [CMA] 13091 – 20815
Material Thickness [mm] 1
Material Thickness [in] .04
Overall Length [mm] 35.6
Overall Length [in] 1.402
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Wire Size [mm²] 6 – 10
Stud Diameter [mm] 10.5
Stud Diameter [in] .413
Tongue Thickness [mm] 1
Tongue Thickness [in] .04
Barrel Inside Diameter [mm] 4.7
Barrel Inside Diameter [in] .185
Terminal Type Ring Tongue
Government Qualified No
Stud Size 3/8
Packaging Method Reel
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Open Barrel
Sealable No
Support Style Insulation Support
Plating Material Unplated
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 881003-1 RING TONGUE 6.0-10.0 MM2 1.00 X 21.7 BR Buy Now 6.6 .259 .181 – .259 13091 – 20815 1 .04 35.6 1.402 -40 – 105 -40 – 221 6 – 10 10.5 .413 1 .04 4.7 .185 Ring Tongue No 3/8 Reel Straight With Straight Open Barrel No Insulation Support Unplated No Ring Tongue Regular Wire No
2 881003-2 RING TONGUE 6.0-10.0 MM2 1.00X21.7 TPBR Buy Now 6.6 .259 .181 – .259 13091 – 20815 1 .04 35.6 1.402 -40 – 105 -40 – 221 6 – 10 10.5 .413 1 .04 4.7 .185 Ring Tongue No 3/8 Reel Straight With Straight Open Barrel No Insulation Support Tin Yes Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.