Rings & Spades

Manufacturer TE Connectivity
Description RING TONGUE 18-14 AWG PTPBR
Part Number 63750-2
URL http://www.te.com/usa-en/product-63750-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 4.32
Wire Insulation Diameter (Max) [in] .17
Wire Insulation Diameter [mm] 3.05 – 4.32
Wire Insulation Diameter [in] .12 – .17
Wire Size [CMA] 1624 – 4106
Material Thickness [mm] .51
Material Thickness [in] .02
Overall Length [mm] 16.26
Overall Length [in] .64
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Wire Size [mm²] .8 – 2
Stud Diameter [mm] 2.18
Stud Diameter [in] .086
Tongue Thickness [mm] .508
Tongue Thickness [in] .02
Barrel Inside Diameter [mm] 1.9
Barrel Inside Diameter [in] .14
Terminal Type Ring Tongue
Government Qualified No
Stud Size M2
Packaging Method Reel
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Open Barrel
Underplating Material Nickel
Sealable No
Support Style Insulation Support
Plating Material Tin
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Underplating Material Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 63750-2 RING TONGUE 18-14 AWG PTPBR Buy Now 4.32 .17 3.05 – 4.32 .12 – .17 1624 – 4106 .51 .02 16.26 .64 -40 – 105 -40 – 221 .8 – 2 2.18 .086 .508 .02 1.9 .14 Ring Tongue No M2 Reel Straight With Straight Open Barrel Nickel No Insulation Support Tin No Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Underplating Material
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.