LGA Sockets

Manufacturer TE Connectivity
Description RIGHT SIDE LGA3647-0 SOCKET-P0 FOR ODM
Part Number 2-2129710-6
URL http://www.te.com/usa-en/product-2-2129710-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LGA 3647
Plating Thickness [µin] 30
Operating Temperature Range [°C] -25 – 100
Operating Temperature Range [°F] -13 – 212
Centerline (Pitch) [mm] .8585
Centerline (Pitch) [in] .0338
Contact Current Rating (Max) [A] .5
Grid Spacing [mm] .9906 x .8585
Grid Spacing [in] .039 x .0338
Socket Type LGA 3647
Contact Mating Area Plating Material Gold
Contact Mating Area Plating Thickness 30
Comment Lead-Free Solderball
Housing Color Black
Housing Material High Temperature Thermoplastic
Packaging Method Tray
Plating Material Gold
Product Type Socket
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 1823
Contact Base Material Copper Alloy
Tray Color Blue
Frame Style C Shape
Heat Sink Attachment Without
PCB Mounting Style Surface Mount Solder Ball
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Grid Spacing [mm] Grid Spacing [in] Socket Type Contact Mating Area Plating Material Contact Mating Area Plating Thickness Comment Housing Color Housing Material Packaging Method Plating Material Product Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Tray Color Frame Style Heat Sink Attachment PCB Mounting Style
1 2-2129710-6 RIGHT SIDE LGA3647-0 SOCKET-P0 FOR ODM Buy Now LGA 3647 30 -25 – 100 -13 – 212 .8585 .0338 .5 .9906 x .8585 .039 x .0338 LGA 3647 Gold 30 Lead-Free Solderball Black High Temperature Thermoplastic Tray Gold Socket UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 1823 Copper Alloy Blue C Shape Without Surface Mount Solder Ball
Part Number
Description
Buy Now
Series
Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Grid Spacing [mm]
Grid Spacing [in]
Socket Type
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
Comment
Housing Color
Housing Material
Packaging Method
Plating Material
Product Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Tray Color
Frame Style
Heat Sink Attachment
PCB Mounting Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.