PCB RF Modules

Manufacturer TE Connectivity
Description RF VITA 67 DAUGHTER CARD HELI & MARK
Part Number 2157247-4
URL http://www.te.com/usa-en/product-2157247-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series VITA 67
RF Contact Spacing [mm] 6.1
RF Contact Spacing [in] .24
Mounting Angle Right Angle
Body Material Aluminum Alloy
Connector Mounting Type Board Mount
Number of Coaxial Contacts 8
Module Mounting Type Screw
Plating Finish Trivalent Chromate
Product selection
Selector Part Number Description Buy Now Series RF Contact Spacing [mm] RF Contact Spacing [in] Mounting Angle Body Material Connector Mounting Type Number of Coaxial Contacts Module Mounting Type Plating Finish
1 2157247-4 RF VITA 67 DAUGHTER CARD HELI & MARK Buy Now VITA 67 6.1 .24 Right Angle Aluminum Alloy Board Mount 8 Screw Trivalent Chromate
Part Number
Description
Buy Now
Series
RF Contact Spacing [mm]
RF Contact Spacing [in]
Mounting Angle
Body Material
Connector Mounting Type
Number of Coaxial Contacts
Module Mounting Type
Plating Finish
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.