PCB RF Modules

Manufacturer TE Connectivity
Description RF MODULE 8 POS DAUGHTR CARD HELI & MARK
Part Number 2157340-4
URL http://www.te.com/usa-en/product-2157340-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series VITA 67
RF Contact Spacing [mm] 6.1
RF Contact Spacing [in] .24
Mounting Angle Right Angle
Body Material Aluminum Alloy
Connector Mounting Type Board Mount
Number of Coaxial Contacts 8
Module Mounting Type Screw
Plating Finish Trivalent Chromate
Product selection
Selector Part Number Description Buy Now Series Impedance [O] RF Contact Spacing [mm] RF Contact Spacing [in] Mounting Angle Body Material Connector Mounting Type Number of Coaxial Contacts RF Connector Center Contact Material RF Interface Module Mounting Type Plating Finish VITA 67
1 1996777-1 8 POS VITA 67 RF MODULE, BACKPLANE, OSMM Buy Now VITA 67 50 6.1 .24 Vertical Stainless Steel 8 Beryllium Copper OSMM Screw Gold Yes
2 2101924-4 8 POS PCB MNT RF MODULE W/ PINS & MARK Buy Now VITA 67 6.1 .24 Right Angle Stainless Steel Board Mount 8 Screw Passivated
3 2101925-4 RF MODULE VITA 67.1, 4 POS, 2-56UNC MNT Buy Now VITA 67 6.1 .24 Right Angle Stainless Steel Board Mount 4 Screw Passivated
4 2102272-1 Kit, 7 pos, SMPM, DC HSR module Buy Now 6.1 .24 Right Angle Aluminum Alloy Board Mount 7 SMPM Screw Electroless Nickel
5 2157339-4 4 POS PCB MNT VITA 67 MOD BLK HELI&MARK Buy Now VITA 67 6.1 .24 Right Angle Aluminum Alloy Board Mount 4 Screw Trivalent Chromate
6 2157340-4 RF MODULE 8 POS DAUGHTR CARD HELI & MARK Buy Now VITA 67 6.1 .24 Right Angle Aluminum Alloy Board Mount 8 Screw Trivalent Chromate
Part Number
Description
Buy Now
Series
Impedance [O]
RF Contact Spacing [mm]
RF Contact Spacing [in]
Mounting Angle
Body Material
Connector Mounting Type
Number of Coaxial Contacts
RF Connector Center Contact Material
RF Interface
Module Mounting Type
Plating Finish
VITA 67
Documentation
Modular, High Density, RF Connection System - 1996777-1
Modular, High Density, RF Connection System - 2157340-4
VITA 67, Modular, High Density, Multi-position, Backplane and Plug-in RF Modules - 1996777-1
VITA 67, Modular, High Density, Multi-position, Backplane and Plug-in RF Modules - 2101924-4
VITA 67, Modular, High Density, Multi-position, Backplane and Plug-in RF Modules - 2101925-4
VITA 67, Modular, High Density, Multi-position, Backplane and Plug-in RF Modules - 2157339-4
VITA 67, Modular, High Density, Multi-position, Backplane and Plug-in RF Modules - 2157340-4
8 POSITION P.C.B. MOUNT RF MODULE, OSMM CONTACTS VITA 67 BACKPLANE - C'SINK MTG - 1996777-1
8 POSITION R.F. MODULE, P.C.B. MOUNT VITA 67 DAUGHTER CARD - 2101924-4
4 POSITION R.F. MODULE P.C.B. MOUNT - DAUGHTER CARD - 2101925-4
KIT, MODULE AND STRAIN RELIEF, 7 POSN, SMPM, PLUG, DAUGHTER CARD, HSR, UNSEALED - 2102272-1
4 POSITION P.C.B. MOUNT RF MODULE VITA 67, DAUGHTER CARD - 2157339-4
8 POSITION RF MODULE, P.C.B. MOUNT VITA 67 DAUGHTER CARD - 2157340-4
Vita 67.1 and 67.2 R.F. Module Mounting Patterns - 1996777-1
Vita 67.1 and 67.2 R.F. Module Mounting Patterns - 2101924-4
Vita 67.1 and 67.2 R.F. Module Mounting Patterns - 2101925-4
Vita 67.1 and 67.2 R.F. Module Mounting Patterns - 2157339-4
Vita 67.1 and 67.2 R.F. Module Mounting Patterns - 2157340-4
Modular, High Density, RF Connection System - 1996777-1
Modular, High Density, RF Connection System - 2157340-4
3D PDF - 1996777-1
3D PDF - 2101924-4
3D PDF - 2101925-4
3D PDF - 2102272-1
3D PDF - 2157339-4
3D PDF - 2157340-4
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.