RF Connector Launchers

Manufacturer TE Connectivity
Description ASSY,JACK,LAUNCHER,SMA
Part Number 5449692-1
URL http://www.te.com/usa-en/product-5449692-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Length [mm] 16.8
Length [in] .661
Body Material Brass
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Dielectric Material PTFE
RF Connector Center Contact Material Beryllium Copper
Body Plating Material Tin
RF Connector Center Contact Plating Material Gold
PCB Mount Orientation Vertical
Body Style Straight
Panel Mount Without
RF Connector Type SMA
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Body Material Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Dielectric Material RF Connector Center Contact Material Body Plating Material RF Connector Center Contact Plating Material PCB Mount Orientation Body Style Panel Mount RF Connector Type
1 5449692-1 ASSY,JACK,LAUNCHER,SMA Buy Now AMP SMA 16.8 .661 Brass Printed Circuit Board Board Mount Cable-to-Board 1 No PTFE Beryllium Copper Tin Gold Vertical Straight Without SMA
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Body Material
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Dielectric Material
RF Connector Center Contact Material
Body Plating Material
RF Connector Center Contact Plating Material
PCB Mount Orientation
Body Style
Panel Mount
RF Connector Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.