RF Connector Launchers

Manufacturer TE Connectivity
Description 7-16 PANEL SOCKET
Part Number 1460052-2
URL http://www.te.com/usa-en/product-1460052-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 22
Length [in] .86
Operating Temperature Range [°C] -55 – 155
Operating Temperature Range [°F] -67 – 311
Impedance [O] 50
Body Material Brass
Mounting Angle Straight
Connector Mounting Type Panel
Connector System Cable-to-Panel
Number of Positions 1
Sealable No
Contact Base Material Beryllium Copper
Dielectric Material PTFE
Body Plating Material White Bronze
Panel Mount Feature Type Flanged
Lightning/EMP Protection None
Panel Mount With
RF Connector Type 7-16 Series
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Impedance [O] Body Material Mounting Angle Connector Mounting Type Connector System Number of Positions Sealable Contact Base Material Dielectric Material Body Plating Material Panel Mount Feature Type Lightning/EMP Protection Panel Mount RF Connector Type
1 1460052-2 7-16 PANEL SOCKET Buy Now 22 .86 -55 – 155 -67 – 311 50 Brass Straight Panel Cable-to-Panel 1 No Beryllium Copper PTFE White Bronze Flanged None With 7-16 Series
Part Number
Description
Buy Now
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Impedance [O]
Body Material
Mounting Angle
Connector Mounting Type
Connector System
Number of Positions
Sealable
Contact Base Material
Dielectric Material
Body Plating Material
Panel Mount Feature Type
Lightning/EMP Protection
Panel Mount
RF Connector Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.