RF Connector Launchers

Manufacturer TE Connectivity
Description 2052 3363 02 - 2052-3363-02
Part Number 1052652-1
URL http://www.te.com/usa-en/product-1052652-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Also Known As (Marketing Alias) 2052-3363-02
Length [mm] 9.53
Length [in] .375
Impedance [O] 50
Pin Diameter Accepted [mm] .51
Pin Diameter Accepted [in] .02
Insulation Resistance [MO] 5000
Body Material Stainless Steel
Comment Hermetic Terminals
Connector & Contact Terminates To Wire & Cable
Number of Panel Mounting Holes 2
Dielectric Material TFE Fluorocarbon
RF Connector Center Contact Material Beryllium Copper
Panel Attachment Style Rear Mount
RF Connector Contact Configuration Captivated Contacts
RF Contact Captivation Method Mechanical
RF Connector Center Contact Plating Material Gold over Copper
Panel Mount Feature Type Flanged
Body Plating Finish Passivated
Body Style Straight
RF Connector Type SMA
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Length [mm] Length [in] Impedance [O] Pin Diameter Accepted [mm] Pin Diameter Accepted [in] Insulation Resistance [MO] Body Material Comment Connector & Contact Terminates To Number of Panel Mounting Holes Dielectric Material RF Connector Center Contact Material Panel Attachment Style RF Connector Contact Configuration RF Contact Captivation Method RF Connector Center Contact Plating Material Panel Mount Feature Type Body Plating Finish Body Style RF Connector Type
1 1052652-1 2052 3363 02 - 2052-3363-02 Buy Now AMP SMA 2052-3363-02 9.53 .375 50 .51 .02 5000 Stainless Steel Hermetic Terminals Wire & Cable 2 TFE Fluorocarbon Beryllium Copper Rear Mount Captivated Contacts Mechanical Gold over Copper Flanged Passivated Straight SMA
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Length [mm]
Length [in]
Impedance [O]
Pin Diameter Accepted [mm]
Pin Diameter Accepted [in]
Insulation Resistance [MO]
Body Material
Comment
Connector & Contact Terminates To
Number of Panel Mounting Holes
Dielectric Material
RF Connector Center Contact Material
Panel Attachment Style
RF Connector Contact Configuration
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Panel Mount Feature Type
Body Plating Finish
Body Style
RF Connector Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.