RF Connector Launchers

Manufacturer TE Connectivity
Description 2052 3354 02,OSM JACK KIT
Part Number 1052628-1
URL http://www.te.com/usa-en/product-1052628-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA,KT
Length [mm] 9.53
Length [in] .375
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Impedance [O] 50
Pin Diameter Accepted [mm] .3
Pin Diameter Accepted [in] .012
Insulation Resistance [MO] 5000
Body Material Stainless Steel
Comment Hermetic Terminals
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Panel
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Panel Mounting Holes 2
Dielectric Material TFE Fluorocarbon
RF Connector Center Contact Material Beryllium Copper
Panel Attachment Style Rear Mount
RF Connector Contact Configuration Captivated Contacts
RF Contact Captivation Method Mechanical
RF Connector Center Contact Plating Material Gold
Panel Mount Feature Type Flanged
Body Plating Finish Passivated
Body Style Straight
Panel Mount With
RF Connector Type SMA
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Impedance [O] Pin Diameter Accepted [mm] Pin Diameter Accepted [in] Insulation Resistance [MO] Body Material Comment Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Panel Mounting Holes Dielectric Material RF Connector Center Contact Material Panel Attachment Style RF Connector Contact Configuration RF Contact Captivation Method RF Connector Center Contact Plating Material Panel Mount Feature Type Body Plating Finish Body Style Panel Mount RF Connector Type
1 1052628-1 2052 3354 02,OSM JACK KIT Buy Now AMP SMA,KT 9.53 .375 -65 – 165 -85 – 329 50 .3 .012 5000 Stainless Steel Hermetic Terminals Wire & Cable Panel Cable-to-Board 1 No 2 TFE Fluorocarbon Beryllium Copper Rear Mount Captivated Contacts Mechanical Gold Flanged Passivated Straight With SMA
2 1052634-1 2052 3356 02 - 2052-3356-02 Buy Now AMP SMA,CGS SM 2052-3356-02 9.53 .375 -65 – 165 -85 – 329 50 .46 .018 5000 Stainless Steel Hermetic Terminals Wire & Cable Panel Cable-to-Board 1 No 2 TFE Fluorocarbon Beryllium Copper Rear Mount Captivated Contacts Mechanical Gold Flanged Passivated Straight With SMA
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Impedance [O]
Pin Diameter Accepted [mm]
Pin Diameter Accepted [in]
Insulation Resistance [MO]
Body Material
Comment
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Panel Mounting Holes
Dielectric Material
RF Connector Center Contact Material
Panel Attachment Style
RF Connector Contact Configuration
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Panel Mount Feature Type
Body Plating Finish
Body Style
Panel Mount
RF Connector Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.