Rectangular Power Connectors

 
Manufacturer TE Connectivity
Description 14P VAL-U-LOK R/A HDR V0
Manufacturer Part Number 1-1586042-4
Product Page https://www.te.com/usa-en/product-1-1586042-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [DEGC] -40 – 105
Operating Temperature Range [DEGF] -40 – 221
Length [INCH] 1.204
Operating Voltage [VAC] 600
Height [INCH] .386
Length [MM] 30.6
Centerline (Pitch) [INCH] .165
Centerline (Pitch) [MM] 4.2
Height [MM] 9.8
Contact Mating Area Plating Material Thickness [MICM] 2.03
Contact Current Rating (Max) [AMP] 9
Termination Post & Tail Length [INCH] .14
Contact Mating Area Plating Material Thickness [MICIN] 80
Termination Post & Tail Length [MM] 3.6
Row-to-Row Spacing [INCH] .165
Row-to-Row Spacing [MM] 4.2
Width [INCH] .51
Width [MM] 13
Accepts Wire Insulation Diameter Range [MM] 1.2 – 3.1
Accepts Wire Insulation Diameter Range [INCH] .047 – .122
PCB Thickness (Recommended) [INCH] 1.6
PCB Thickness (Recommended) [MM] .063
Insulation Diameter (Max) [MM] 2.39
Insulation Diameter (Max) [INCH] 2.39
CAD models
Please make sure this software has been installed.

Product selection

Documentation