TE Connectivity
By TE Connectivity

Rectangular Power Connectors

Manufacturer TE Connectivity
Description ELCON MINI 2P VERT HEADER,PRESS-FIT,W/O
Part Number 2042274-6
URL https://www.te.com/usa-en/product-2042274-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series ELCON Mini
Operating Voltage [VAC] 500
Contact Mating Area Plating Material Thickness [MICM] .076
Contact Current Rating (Max) [AMP] 40
Operating Temperature Range [DEGC] -40 – 125
Operating Voltage [VDC] 500
Contact Mating Area Plating Material Thickness [MICIN] 3
Centerline (Pitch) [INCH] .307
Centerline (Pitch) [MM] 7.8
Operating Temperature Range [DEGF] -40 – 257
Row-to-Row Spacing [INCH] .307
Row-to-Row Spacing [MM] 7.8
CAD models
Share
Please make sure this software has been installed.

Product selection