TE Connectivity
By TE Connectivity

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 6P Panel Mount
Part Number 1983658-1
URL https://www.te.com/usa-en/product-1983658-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Power Double Lock
Operating Voltage [VAC] 300
Contact Mating Area Plating Material Thickness [MICM] 1
Contact Current Rating (Max) [AMP] 9
Operating Temperature Range [DEGC] -30 – 105
Contact Mating Area Plating Material Thickness [MICIN] 39.37
Centerline (Pitch) [INCH] .26
Centerline (Pitch) [MM] 6.6
Operating Temperature Range [DEGF] -22 – 221
Row-to-Row Spacing [INCH] .259
Row-to-Row Spacing [MM] 6.6
CAD models
Share
Please make sure this software has been installed.

Product selection