TE Connectivity
By TE Connectivity

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 4P PM PLUG VAL-U-LOK V2
Part Number 1969599-4
URL https://www.te.com/usa-en/product-1969599-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [INCH] .378
Operating Voltage [VAC] 600
Height [INCH] .378
Operating Temperature Range [DEGC] -40 – 105
Length [MM] 9.6
Centerline (Pitch) [INCH] .165
Centerline (Pitch) [MM] 4.2
Width [MM] 23.9
Height [MM] 9.6
Operating Temperature Range [DEGF] -40 – 221
Row-to-Row Spacing [INCH] .165
Width [INCH] .94
Row-to-Row Spacing [MM] 4.2
CAD models
Share
Please make sure this software has been installed.

Product selection