TE Connectivity
By TE Connectivity

Rectangular Connector Housings

Manufacturer TE Connectivity
Description 9POS Plug Housing for GIC 2.0 EV Series
Part Number 1971030-9
URL https://www.te.com/usa-en/product-1971030-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series GRACE INERTIA 2.0
Length [INCH] .756
Operating Temperature Range [DEGC] -30 – 105
Height [MM] 7.9
Width [MM] 6.75
Centerline (Pitch) [INCH] .079
Centerline (Pitch) [MM] 2
Operating Voltage [VAC] 50
Length [MM] 19.2
Operating Temperature Range [DEGF] -22 – 221
Width [INCH] .266
Height [INCH] .311
Operating Voltage [VDC] 50
CAD models
Share
Please make sure this software has been installed.

Product selection