Circular RJ45 Connectors

Manufacturer TE Connectivity
Description Recptacle Kit,8 Pos Shielded - 210-00526
Part Number 1811689-1
URL http://www.te.com/usa-en/product-1811689-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 1
Also Known As (Marketing Alias) 210-00526
Comment See drawing for additional product information.
Packaging Method Package
Packaging Quantity 1
Contact Base Material Phosphor Bronze
Housing Color Black
Connector Style Receptacle
IP Rating IP67
Seal Material Elastomer
Contact Mating Area Plating Material Gold over Nickel
Housing Material Polyester
Shield Material Brass
Shield Plating Material Nickel
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5e
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Comment Packaging Method Packaging Quantity Contact Base Material Housing Color Connector Style IP Rating Seal Material Contact Mating Area Plating Material Housing Material Shield Material Shield Plating Material Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1811689-1 Recptacle Kit,8 Pos Shielded - 210-00526 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 1 210-00526 See drawing for additional product information. Package 1 Phosphor Bronze Black Receptacle IP67 Elastomer Gold over Nickel Polyester Brass Nickel RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Comment
Packaging Method
Packaging Quantity
Contact Base Material
Housing Color
Connector Style
IP Rating
Seal Material
Contact Mating Area Plating Material
Housing Material
Shield Material
Shield Plating Material
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.