Circular Power Connectors

Manufacturer TE Connectivity
Description RECPT, SZ 11-4, CPC
Part Number 206061-1
URL http://www.te.com/usa-en/product-206061-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CPC
Accepts Wire Insulation Diameter Range [mm] 2.54
Housing Type Receptacle
Contact Protection With
Housing Material Thermoplastic
Shell Type All Plastic
Reverse Gender Standard
Number of Positions 4
Mating Alignment Type Keyed
Product Type Housing
Mating Retention With
Number of Signal Positions 4
Number of Power Positions 0
UL Flammability Rating UL 94V-0
Packaging Method Standard
Panel Mount Feature Type Flange with Mounting Holes
Packaging Quantity 1
Shell Size 11
Keying A
Contact Type Pin
Connector Mounting Type Panel
Sealable No
Mating Alignment With
Mating Retention Type Threaded Coupling
Housing Color Black
Fluid Resistance None
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Housing Type Contact Protection Housing Material Shell Type Reverse Gender Number of Positions Mating Alignment Type Product Type Mating Retention Number of Signal Positions Number of Power Positions UL Flammability Rating Packaging Method Panel Mount Feature Type Packaging Quantity Shell Size Keying Contact Type Connector Mounting Type Sealable Mating Alignment Mating Retention Type Housing Color Fluid Resistance
1 206061-1 RECPT, SZ 11-4, CPC Buy Now CPC 2.54 Receptacle With Thermoplastic All Plastic Standard 4 Keyed Housing With 4 0 UL 94V-0 Standard Flange with Mounting Holes 1 11 A Pin Panel No With Threaded Coupling Black None
2 206061-3 CPC RECPT,SZ 11-4,SMALL PACK Buy Now CPC 2.54 Receptacle With Thermoplastic All Plastic Standard 4 Keyed Housing With 4 0 UL 94V-0 Small Pack Flange with Mounting Holes 5 11 A Pin Panel No With Threaded Coupling Black None
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Housing Type
Contact Protection
Housing Material
Shell Type
Reverse Gender
Number of Positions
Mating Alignment Type
Product Type
Mating Retention
Number of Signal Positions
Number of Power Positions
UL Flammability Rating
Packaging Method
Panel Mount Feature Type
Packaging Quantity
Shell Size
Keying
Contact Type
Connector Mounting Type
Sealable
Mating Alignment
Mating Retention Type
Housing Color
Fluid Resistance
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.