2

RJ Point Five Connectors

Manufacturer TE Connectivity
Description Recpt RJ.5 W/O MAG, 1X2 OFFSET
Part Number 2170129-1
URL http://www.te.com/usa-en/product-2170129-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MAP
Operating Temperature Range [°C] 0 – 70
Operating Temperature Range [°F] 32 – 158
Centerline (Pitch) [mm] 1.3
Centerline (Pitch) [in] .049
Contact Current Rating (Max) [A] .02
Packaging Method Box & Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 8
EMI Finger Location Sides
Connector Style Jack
Profile Standard
Port Configuration Multiple Ports
Termination Method to Printed Circuit Board Through Hole - Press-Fit
PCB Mount Orientation Right Angle
Modular Jack Latch Orientation Standard - Latch Down
Modular Jack & Plug Interface Type RJ point five
Port Matrix Configuration 1 x 2
Status Indicator Lightpipe
Entry Location Side
Multiple Port Configuration Ganged
Modular Jacks & Plugs Products RJ point five
Performance Category Cat 5e
Shielded Yes
Connector Contact Density High
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Packaging Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions EMI Finger Location Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation Modular Jack & Plug Interface Type Port Matrix Configuration Status Indicator Entry Location Multiple Port Configuration Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 2170129-1 Recpt RJ.5 W/O MAG, 1X2 OFFSET Buy Now MAP 0 – 70 32 – 158 1.3 .049 .02 Box & Tray Printed Circuit Board Board Mount Signal Cable-to-Board 8 Sides Jack Standard Multiple Ports Through Hole - Press-Fit Right Angle Standard - Latch Down RJ point five 1 x 2 Lightpipe Side Ganged RJ point five Cat 5e Yes High Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
EMI Finger Location
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
Modular Jack & Plug Interface Type
Port Matrix Configuration
Status Indicator
Entry Location
Multiple Port Configuration
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.