USB Connectors

Manufacturer TE Connectivity
Description Recpt. Kit, Series A to A
Part Number 2058364-1
URL http://www.te.com/usa-en/product-2058364-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial USB IP67,Industrial USB Rec. Kit Panel
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
Size Standard
Connector Style ODVA Industrial Receptacle
Number of Ports 1
Mounting Location Cable Mount
Orientation 180 Degree
Comment Circular Coupling
Contact Mating Area Plating Material Gold
Housing Material Zinc Diecast
LED Without
Packaging Method Box
Packaging Quantity 65
Product Type Connector
Shell Plating Material Tin over Nickel
Number of Positions 4
PCB Mount Retention Type None
USB Version 2.0
Industry Standard USB 2.0
Locking Feature With
Pick and Place None
USB Type A
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Size Connector Style Number of Ports Mounting Location Orientation Comment Contact Mating Area Plating Material Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Number of Positions PCB Mount Retention Type USB Version Industry Standard Locking Feature Pick and Place USB Type
1 2058364-1 Recpt. Kit, Series A to A Buy Now Industrial USB IP67,Industrial USB Rec. Kit Panel .76 29.92 Standard ODVA Industrial Receptacle 1 Cable Mount 180 Degree Circular Coupling Gold Zinc Diecast Without Box 65 Connector Tin over Nickel 4 None 2.0 USB 2.0 With None A
2 2058365-1 Recpt Kit, Series B to A Buy Now Industrial USB IP67,Industrial USB Rec. Kit Panel .76 29.92 Standard Receptacle 1 Circular Coupling Gold Black Zinc Diecast Without Box 65 Connector Tin over Nickel None USB 2.0 With
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Size
Connector Style
Number of Ports
Mounting Location
Orientation
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Number of Positions
PCB Mount Retention Type
USB Version
Industry Standard
Locking Feature
Pick and Place
USB Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.