Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description RECP ASM - 5-1899768-4 - HDP24-24-31PE-L017-L - HDP24-24-31PE-L017LD - HDP24-24-31PE-L017LS - ZPF000000000131139
Part Number HDP24-24-31PE-L017
URL http://www.te.com/usa-en/product-HDP24-24-31PE-L017.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH HD,DEUTSCH HDP
Also Known As (Marketing Alias) 5-1899768-4
Also Known As (Marketing Alias) #2 HDP24-24-31PE-L017-L
Also Known As (Marketing Alias) #3 HDP24-24-31PE-L017LD
Also Known As (Marketing Alias) #4 HDP24-24-31PE-L017LS
Also Known As (Marketing Alias) #5 ZPF000000000131139
Height [mm] 45.77
Height [in] 1.802
Length [mm] 42.29
Length [in] 1.665
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Nominal Voltage Architecture [V] 240
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 31
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94V-1
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Package
Cable Exit Angle 180°
Color Blue
Body Material PA GF
Packaging Quantity 1
Connector Position Assurance Capable No
Connector Mounting Type Panel
Sealable Yes
Circuit Application Power & Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Height [mm] Height [in] Length [mm] Length [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Mounting Type Sealable Circuit Application Degree of Protection
1 HDP24-24-31PE-L017 RECP ASM - 5-1899768-4 - HDP24-24-31PE-L017-L - HDP24-24-31PE-L017LD - HDP24-24-31PE-L017LS - ZPF000000000131139 Buy Now DEUTSCH HD,DEUTSCH HDP 5-1899768-4 HDP24-24-31PE-L017-L HDP24-24-31PE-L017LD HDP24-24-31PE-L017LS ZPF000000000131139 45.77 1.802 42.29 1.665 1.5 .059 250 -55 – 125 -67 – 257 240 Wire-to-Wire Yes Yes 31 Integrated in Housing UL 94V-1 Add By Accessory Housing for male terminals No Without No Package 180° Blue PA GF 1 No Panel Yes Power & Signal IP67
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Height [mm]
Height [in]
Length [mm]
Length [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Mounting Type
Sealable
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.