Quick Disconnects

Manufacturer TE Connectivity
Description RECEPT,PIDG FASTON 22-18 250 - AMPS-8-0640903-1 - E71594-000
Part Number 8-640903-1
URL http://www.te.com/usa-en/product-8-640903-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) AMPS-8-0640903-1
Also Known As (Marketing Alias) #2 E71594-000
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Accepts Wire Insulation Diameter Range [mm] 3.56
Accepts Wire Insulation Diameter Range [in] .14
Wire Size [CMA] 509 – 1900
Overall Length [mm] 22.86
Overall Length [in] .9
Voltage (Max) [V] 300
Operating Temperature Range [°C] 105
Operating Temperature Range [°F] 221
Wire Size [mm²] .26 – .96
Wire Size [AWG] 22 – 18
Packaging Method Loose Piece
Mating Retention Type Dimple
Disconnect Type Quick Disconnect Pin
Terminal Type Receptacle
CSA Certified Yes
RU (UL Component Program) Approved
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 100
Wire Insulation Support With
Plating Material Tin
Wire Stop Yes
Barrel Type Closed
Insertion Force Normal
Barrel Color Red
Terminal Orientation Straight
Sealable No
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type Compression
Insulated Yes
Insulation Material Nylon
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Size [CMA] Overall Length [mm] Overall Length [in] Voltage (Max) [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Packaging Method Mating Retention Type Disconnect Type Terminal Type CSA Certified RU (UL Component Program) Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type Insertion Force Barrel Color Terminal Orientation Sealable Fully Insulated Terminal & Splice Style Crimp Type Insulated Insulation Material
1 8-640903-1 RECEPT,PIDG FASTON 22-18 250 - AMPS-8-0640903-1 - E71594-000 Buy Now AMPS-8-0640903-1 E71594-000 6.35 .25 .81 .032 3.56 .14 509 – 1900 22.86 .9 300 105 221 .26 – .96 22 – 18 Loose Piece Dimple Quick Disconnect Pin Receptacle Yes Approved Brass Wire & Cable 100 With Tin Yes Closed Normal Red Straight No No Receptacle Compression Yes Nylon
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Size [CMA]
Overall Length [mm]
Overall Length [in]
Voltage (Max) [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
CSA Certified
RU (UL Component Program)
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
Insertion Force
Barrel Color
Terminal Orientation
Sealable
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Insulation Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.