Quick Disconnects

Manufacturer TE Connectivity
Description RECEPTACLE, QC 6.3 (H25930/R8000)
Part Number 1-279509-0
URL http://www.te.com/usa-en/product-1-279509-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Mating Tab Width [mm] 7.2
Overall Length [mm] 17.8
Overall Length [in] .7
Extraction Force [Newton] 18
Packaging Method Package
Mating Retention Type Locking Latch
Disconnect Type Quick Disconnect
Terminates To Wire & Cable
Packaging Quantity 1
Wire Insulation Support With
Plating Material Unplated
Wire Stop No
Connection Capacity Single
Insertion Force Normal
Terminal Orientation Straight
Fully Insulated No
Crimp Type F-Crimp
Line Budget
Insulated No
Product selection
Selector Part Number Description Buy Now Mating Tab Width [mm] Overall Length [mm] Overall Length [in] Extraction Force [Newton] Packaging Method Mating Retention Type Disconnect Type Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Connection Capacity Insertion Force Terminal Orientation Fully Insulated Crimp Type Line Insulated
1 1-279509-0 RECEPTACLE, QC 6.3 (H25930/R8000) Buy Now 7.2 17.8 .7 18 Package Locking Latch Quick Disconnect Wire & Cable 1 With Unplated No Single Normal Straight No F-Crimp Budget No
Part Number
Description
Buy Now
Mating Tab Width [mm]
Overall Length [mm]
Overall Length [in]
Extraction Force [Newton]
Packaging Method
Mating Retention Type
Disconnect Type
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Connection Capacity
Insertion Force
Terminal Orientation
Fully Insulated
Crimp Type
Line
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.