Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description RECEPT. CONTACT 18-20 AWG TIN
Part Number 638187-1
URL http://www.te.com/usa-en/product-638187-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter [mm] 1.2 – 1.9
Wire Insulation Diameter [in] .048 – .075
Wire Size [mm²] .5 – 1
Wire Size Search [AWG] 19
Wire Size Search [mm²] .5
Packaging Quantity 6000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [mm²] Wire Size [AWG] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 638187-1 RECEPT. CONTACT 18-20 AWG TIN Buy Now 1.2 – 1.9 .048 – .075 .5 – 1 19 .5 6000 0 – 24 A (Low Power) Crimp Tin (Sn) 180° Reel No Receptacle F-Crimp
2 638187-2 RECEPT CONTACT 22 AWG TIN PL Buy Now 1.2 – 1.9 .048 – .075 .3 22 .3 6000 0 – 24 A (Low Power) Crimp Tin (Sn) 180° Reel No Receptacle F-Crimp
3 638187-3 RE-REELED RECPT CONT. 18-20AWG Buy Now 1.2 – 1.9 .048 – .075 .5 – 1 19 .5 6000 0 – 24 A (Low Power) Crimp Tin (Sn) 180° Reel No Receptacle F-Crimp
4 638187-4 RE-REELED RECP CONT. 22AWG TIN Buy Now 1.2 – 1.9 .048 – .075 .3 22 .3 6000 0 – 24 A (Low Power) Crimp Tin (Sn) 180° Reel No Receptacle F-Crimp
Part Number
Description
Buy Now
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [mm²]
Wire Size [AWG]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.