Rack & Panel Connectors

Manufacturer TE Connectivity
Description RECEPT ASSY,SZ 2,ARINC 600
Part Number 1-211991-0
URL http://www.te.com/usa-en/product-1-211991-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP ARINC 600 Series
Connector Style Receptacle
Preloaded No
Shell Size 2
Comment Front release/remove size 22 contacts- all other contact sizes rear release/remove.
Contact Type Socket
Keying 1
Polarized Yes
Product Type Connector
Shell Plating Material Aluminum Alloy
Sealable No
Clinch Nut Quantity 6
Clinch Nut Size 11841
Clinch Nuts With
Contact Arrangement (Module A) 150
Contact Arrangement (Module B) 150
Contact Arrangement (Module C) 13C2
Contact Type (Module A) Socket
Contact Type (Module B) Socket
Contact Type (Module C) None
Signal Contacts With
Hardware Type Screw
Release Style Front
Shell Finish Chromate Conversion Coating
Product selection
Selector Part Number Description Buy Now Series Connector Style Preloaded Shell Size Comment Contact Size Contact Style Contact Type Keying Polarized Product Type Shell Plating Material Number of Positions Sealable Clinch Nut Quantity Clinch Nut Size Clinch Nuts Contact Arrangement (Module A) Contact Arrangement (Module B) Contact Arrangement (Module C) Contact Type (Module A) Contact Type (Module B) Contact Type (Module C) Contact Type (Module D) Number of Inserts Signal Contacts Hardware Type Release Style Shell Finish
1 1-211991-0 RECEPT ASSY,SZ 2,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle No 2 Front release/remove size 22 contacts- all other contact sizes rear release/remove. Socket 1 Yes Connector Aluminum Alloy No 6 11841 With 150 150 13C2 Socket Socket None With Screw Front Chromate Conversion Coating
12 1-211991-1 RECEPT ASSY,SZ 2,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle Yes 2 Front release/remove size 22 contacts- all other contact sizes rear release/remove. Socket 1 Yes Connector Aluminum Alloy No Without 150 150 13C2 Socket Socket None With Screw Front Chromate Conversion Coating
18 1218049-2 ASSY,RCPT,SZ 2,SPCL,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle Yes 2 With Dust Cover Pin 88 Connector 313 No 10 14702 With 150 150 13C2 Front Chromate Conversion Coating
19 1218049-3 ASSY,RCPT,SZ 2,SPCL,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle Yes 2 Dust cover not included. Pin 9 Connector 313 No 6 11841 With 150 150 13C2 Front Chromate Conversion Coating
20 1218644-1 RECPT ASSY, SIZE2,FR, ARINC600 Buy Now AMP ARINC 600 Series Receptacle 2 Coaxial contacts must be ordered separately 22 Socket 4 Yes Connector 313 No 6 With 150 150 13C2 Screw Front Chromate Conversion Coating
21 1218657-1 RECPT ASSY,SZ2, FR, ARINC 600 Buy Now AMP ARINC 600 Series Receptacle 2 Module A supplied with contacts loaded. All other contacts must be ordered separately. 22 Socket 50 Connector 313 No 6 11841 With 150 150 13C2 Chromate Conversion Coating
22 1484373-1 ARINC 600 RECP ASSY, SZ 2 Buy Now AMP ARINC 600 Series Yes 2 Contacts supplied loaded in inserts- post extension = 15 [3.81]. Contacts supplied in 13C2 positions 22 Quadrax Socket 1 Yes Connector Electroless Nickel Yes 10 With 150 Q11 13C2 Front
23 1484613-2 RECP ASSY, SZ 2, ARINC 600 Buy Now AMP ARINC 600 Series Yes 2 Dust cover assembled to connector. 5 Coax 5 Yes Connector No 6 71C1 71C1 13C2 Front Class 1A Chromate per MIL-STD-5541
24 1663556-1 RECPT ASSY, SZ 2, ARINC 600 Buy Now AMP ARINC 600 Series Receptacle Yes 2 Contacts installed. Coax Socket 7 Yes Connector 251 No 6 14702 With 120T2 120T2 11Q2 Pin Pin Pin Pin With Screw Front Chromate Conversion Coating
2 1663558-1 RECPT ASSY, SZ 2, ARINC 600 Buy Now AMP ARINC 600 Series Receptacle Yes 2 Contacts installed. Coax Socket 6 Yes Connector 79 No 6 14702 With 10T10 10T10 59 Pin Pin Pin With Screw Front Chromate Conversion Coating
3 1883737-2 A600, SZ 2, RCPT, 150/150/13C2 Buy Now AMP ARINC 600 Series Receptacle Yes 2 Pin 11 Yes Connector 313 No Without 150 150 13C2 Pin Pin Pin With Screw Front Chemical Conversion Coating
4 1996164-1 ARINC 600,SZ 2,RCPT Buy Now AMP ARINC 600 Series Receptacle Yes 2 Contact(s) included, not installed. 99 Yes Connector Electroless Nickel No 10 11841 With 150 Blank (Dummy) 85 Flathead Screws Front
5 1996253-1 A600,SZ2R,120T/BLNK/85,eNi,10 Buy Now Receptacle Yes 2 Socket 130 Yes Connector Electroless Nickel No 10 11841 With 120T2 Blank (Dummy) 85 Flathead Screws Front
6 208970-5 CONN ASSM # 2 Buy Now AMP ARINC 600 Series Receptacle 2 With 4 floating bushings. Connector Die Cast Aluminum 300 No Without 150 150 13C2 3 Screw Chromate Conversion Coating
7 208970-6 CONNECTOR, SIZE 2 RECEPT-NIC60 Buy Now AMP ARINC 600 Series Receptacle 2 Contacts sold separately. 1 Connector Die Cast Aluminum 300 No 6 11841 With 150 150 13C2 3 Screw Chromate Conversion Coating
8 2101697-1 ARINC600,SZ2,RDPT,150/150/13C2,s&f conts Buy Now AMP ARINC 600 Series Receptacle Yes 2 22 Socket 1 Yes Connector No 10 14702 With 150 150 13C2 Front Chromate Conversion Coating
9 211700-1 CONN RECPT ASSY UNSEALED SZ 2R Buy Now AMP ARINC 600 Series Yes 2 Coaxial contacts must be ordered separately Socket Yes Connector No 4 11841 With 150 150 11Q2 With Screw Chromate Conversion Coating
10 211991-6 RECEPT ASSY,SZ 2,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle No 2 Front release/remove size 22 contacts- all other contact sizes rear release/remove. Socket 1 Connector Aluminum Alloy Yes 6 11841 With 150 150 13C2 Socket Socket None With Screw Front Chromate Conversion Coating
11 211991-9 RECEPT ASSY,SZ 2,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle No 2 Front release/remove size 22 contacts- all other contact sizes rear release/remove. Socket Connector Aluminum Alloy Yes 6 11841 With 150 150 13C2 Socket Socket None With Screw Front Chromate Conversion Coating
13 2-211991-2 RECEPT ASSY,SZ 2,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle No 2 Front release/remove size 22 contacts- all other contact sizes rear release/remove. Socket Yes Connector Aluminum Alloy Yes 6 Without 71C1 71C1 13C2 Socket Socket None With Screw Front Chromate Conversion Coating
14 4-211991-4 RECEPT ASSY,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle Yes 2 Coaxial contacts must be ordered separately Socket Yes Connector Aluminum Alloy Yes 6 11841 With 150 150 13C2 Socket Socket None With Screw Front Chromate Conversion Coating
15 446545-1 ARINC 600,CONN ASSY,SZ 2 RCPT Buy Now AMP ARINC 600 Series Receptacle No 2 Socket Connector Aluminum Alloy No Without 150 150 13C2 Socket Socket Socket Socket Screw Front ENI
16 448706-2 71C1/71C1/13C2 F.R. ARINC 600 Buy Now AMP ARINC 600 Series Receptacle No 2 Contacts sold separately. Connector Nickel No 6 11841 With 71C1 71C1 13C2 Socket Pin Screw Front
17 448706-4 ASSY,CONN,RCPT,SZ2,ARINC 600 Buy Now AMP ARINC 600 Series Receptacle No 2 Contacts sold separately. Connector Nickel No 6 11841 With C4 120T2 13C2 Socket Pin Screw Front
Part Number
Description
Buy Now
Series
Connector Style
Preloaded
Shell Size
Comment
Contact Size
Contact Style
Contact Type
Keying
Polarized
Product Type
Shell Plating Material
Number of Positions
Sealable
Clinch Nut Quantity
Clinch Nut Size
Clinch Nuts
Contact Arrangement (Module A)
Contact Arrangement (Module B)
Contact Arrangement (Module C)
Contact Type (Module A)
Contact Type (Module B)
Contact Type (Module C)
Contact Type (Module D)
Number of Inserts
Signal Contacts
Hardware Type
Release Style
Shell Finish
Documentation
ARINC 600 Connector - 208970-5
ARINC 600 Connector - 208970-6
ARINC 600 Connector - 211700-1
ARINC 600 Connector - 448706-4
RCPT ASSY,SIZE 2,ARINC 600 - 1218049-2
RCPT ASSY,SIZE 2,ARINC 600 - 1218049-3
RECEPTACLE ASSY,SIZE 2, CLASS 'A',ARINC 600 WITH FRONT RELEASE/REMOVE CONTACTS - 1218644-1
CONNECTOR ASSY,SIZE 2 CLASS (FA), RCPT,ARINC-600 - 1218657-1
RECEPTACLE ASSY,SIZE 2, FRONT RELEASE,ARINC 600 WITH QUADRAX CONTACTS - 1484373-1
RCPT ASSY,SIZE 2,ARINC 600 - 1484613-2
3D PDF - 1484613-2
RECEPTACLE ASSY,SIZE 2, CLASS A,ARINC 600 WITH FRONT RELEASE/REMOVE CONTACTS - 1663556-1
RECEPTACLE ASSY,SIZE 2, CLASS A,ARINC 600 WITH FRONT RELEASE/REMOVE CONTACTS - 1663558-1
RCPT ASSY,SIZE 2,ARINC 600 (150/150/13C2) - 1883737-2
RCPT ASSY,SIZE 2,ARINC 600 (150/DUMMY/85) - 1996164-1
RCPT ASSY,SIZE 2,ARINC 600 (120T2/DUMMY/85) - 1996253-1
RECEPTACLE ASSY, SIZE 2, CLASS A, ARINC 600 - 208970-5
RECEPTACLE ASSY, SIZE 2, CLASS A, ARINC 600 - 208970-6
RECEPTACLE ASSY,SIZE 2,ARINC 600 (150/150/13C2) WITH STAMPED - 2101697-1
CONNECTOR ASSY,SIZE 2 CLASS A, RCPT,ARINC-600 FRONT RELEASE - 1-211991-0
CONNECTOR ASSY,SIZE 2 CLASS A, RCPT,ARINC-600 FRONT RELEASE - 1-211991-1
CONNECTOR ASSY,SIZE 2 CLASS A, RCPT,ARINC-600 FRONT RELEASE - 211991-6
CONNECTOR ASSY,SIZE 2 CLASS A, RCPT,ARINC-600 FRONT RELEASE - 211991-9
CONNECTOR ASSY,SIZE 2 CLASS A, RCPT,ARINC-600 FRONT RELEASE - 2-211991-2
CONNECTOR ASSY,SIZE 2 CLASS A, RCPT,ARINC-600 FRONT RELEASE - 4-211991-4
RCPT ASSY,SIZE 2,ARINC 600 - 446545-1
3D PDF - 446545-1
RECEPTACLE ASSEMBLY, SIZE 2, ARINC-600 - 448706-2
RECEPTACLE ASSEMBLY, SIZE 2, ARINC-600 - 448706-4
3D PDF - 1-211991-0
3D PDF - 1-211991-1
3D PDF - 1218049-2
3D PDF - 1218049-3
3D PDF - 1218644-1
3D PDF - 1218657-1
3D PDF - 1484373-1
3D PDF - 1663556-1
3D PDF - 1663558-1
3D PDF - 1883737-2
3D PDF - 1996164-1
3D PDF - 1996253-1
3D PDF - 208970-5
3D PDF - 208970-6
3D PDF - 2101697-1
3D PDF - 211700-1
3D PDF - 211991-6
3D PDF - 211991-9
3D PDF - 2-211991-2
3D PDF - 4-211991-4
3D PDF - 448706-2
3D PDF - 448706-4
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.