Docking Connectors

Manufacturer TE Connectivity
Description REC ASSY 0.6mm CHAMP DOCKING C
Part Number 2129260-1
URL http://www.te.com/usa-en/product-2129260-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CHAMP Docking Connectors
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] .6
Centerline (Pitch) [in] .024
Contact Current Rating (Max) [A] .5
Termination Post & Tail Length [mm] 1.5
Termination Post & Tail Length [in] .06
Contact Mating Area Plating Material Thickness [µm] .38
Packaging Method Reel
Packaging Quantity 600
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Number of Positions 40
Sealable No
Contact Base Material Copper Alloy
UL Flammability Rating UL 94V-0
Number of Signal Positions 40
Housing Color Black
PCB Mount Retention Type Hold-Down Post
PCB Mount Orientation Right Angle
PCB Mount Retention With
Number of Utility Contacts 0
PCB Mount Alignment With
PCB Mounting Style Through Hole
Center Ground Plate Without
Number of Rows 3
Contact Mating Area Plating Material Gold
Housing Material Thermoplastic
Number of Power Positions 0
Docking Connector Style Receptacle
Shell Material Stainless Steel
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination Post & Tail Length [mm] Termination Post & Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material UL Flammability Rating Number of Signal Positions Housing Color PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention Number of Utility Contacts PCB Mount Alignment PCB Mounting Style Center Ground Plate Number of Rows Contact Mating Area Plating Material Housing Material Number of Power Positions Docking Connector Style Shell Material
1 2129260-1 REC ASSY 0.6mm CHAMP DOCKING C Buy Now CHAMP Docking Connectors -40 – 85 -40 – 185 .6 .024 .5 1.5 .06 .38 Reel 600 Printed Circuit Board Board Mount Power & Signal Cable-to-Board 40 No Copper Alloy UL 94V-0 40 Black Hold-Down Post Right Angle With 0 With Through Hole Without 3 Gold Thermoplastic 0 Receptacle Stainless Steel
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination Post & Tail Length [mm]
Termination Post & Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
UL Flammability Rating
Number of Signal Positions
Housing Color
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
Number of Utility Contacts
PCB Mount Alignment
PCB Mounting Style
Center Ground Plate
Number of Rows
Contact Mating Area Plating Material
Housing Material
Number of Power Positions
Docking Connector Style
Shell Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.