Rack & Panel Connectors

Manufacturer TE Connectivity
Description RCPT ASY,SZ1 W/INTGR PNL,ARINC
Part Number 1484876-1
URL http://www.te.com/usa-en/product-1484876-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP ARINC 600 Series
Preloaded Yes
Shell Size 1
Comment Contacts installed.
Contact Size 5
Contact Style Coax
Keying 1
Product Type Connector
Sealable No
Clinch Nuts Without
Contact Arrangement (Module A) 60
Contact Arrangement (Module B) 60
Contact Arrangement (Module C) 5C2
Release Style Front
Shell Finish Chromate Conversion Coating
Product selection
Selector Part Number Description Buy Now Series Connector Style Preloaded Shell Size Comment Contact Size Contact Style Contact Type Keying Polarized Product Type Shell Plating Material Number of Positions Sealable Clinch Nut Quantity Clinch Nuts Contact Arrangement (Module A) Contact Arrangement (Module B) Contact Arrangement (Module C) Contact Type (Module A) Contact Type (Module B) Contact Type (Module C) Number of Inserts Signal Contacts Hardware Type Release Style Shell Finish
1 1484876-1 RCPT ASY,SZ1 W/INTGR PNL,ARINC Buy Now AMP ARINC 600 Series Yes 1 Contacts installed. 5 Coax 1 Connector No Without 60 60 5C2 Front Chromate Conversion Coating
2 1757056-1 RCPT ASY,SZ1,ARNC600,60/60/5C2 Buy Now AMP ARINC 600 Series Receptacle Yes 1 Pin 10 Yes Connector 125 No Without 60 60 5C2 Pin Pin Pin With Keying Screw Rear Chromate Conversion Coating
3 208599-1 RECPT ASSY,SZ 1,ARINC Buy Now Receptacle Yes 1 Coaxial contacts must be ordered separately Socket 1 Yes Connector Aluminum Alloy 125 No Without 60 60 5C2 1 Keying Screw Chromate Conversion Coating
4 448705-1 ARINC SZ1 RCPT CONN ASSY Buy Now AMP ARINC 600 Series Receptacle No 1 Contacts sold separately. Connector No 4 Without 60 60 13C2 Screw Front Chromate Conversion Coating
Part Number
Description
Buy Now
Series
Connector Style
Preloaded
Shell Size
Comment
Contact Size
Contact Style
Contact Type
Keying
Polarized
Product Type
Shell Plating Material
Number of Positions
Sealable
Clinch Nut Quantity
Clinch Nuts
Contact Arrangement (Module A)
Contact Arrangement (Module B)
Contact Arrangement (Module C)
Contact Type (Module A)
Contact Type (Module B)
Contact Type (Module C)
Number of Inserts
Signal Contacts
Hardware Type
Release Style
Shell Finish
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.