IDC D-Sub Connectors

Manufacturer TE Connectivity
Description RCPT ASSY,9P,HDE,AP
Part Number 745201-9
URL http://www.te.com/usa-en/product-745201-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDE IDC Insulation
Centerline (Pitch) [mm] 2.743
Wire Range [AWG] 26 – 22
Connector System Wire-to-Wire
Connector Style Receptacle
Number of Positions 9
Connector & Contact Terminates To Wire & Cable
Color Black
Shielded No
Shell Size 1
Wire/Cable Type Round Jacketed Cable
Connector Mounting Type Panel
Contact Size 20
Preloaded Yes
Number of Rows 2
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Wire Range [AWG] Connector System Connector Style Number of Positions Connector & Contact Terminates To Color Shielded Shell Size Wire/Cable Type Connector Mounting Type Contact Size Preloaded Number of Rows
1 745201-9 RCPT ASSY,9P,HDE,AP Buy Now HDE IDC Insulation 2.743 26 – 22 Wire-to-Wire Receptacle 9 Wire & Cable Black No 1 Round Jacketed Cable Panel 20 Yes 2
2 745209-8 RCPT ASSY,25P,HDE,AP Buy Now HDE IDC Insulation 26 – 22 Receptacle Black No 3 Discrete Wire 20 Yes 2
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Wire Range [AWG]
Connector System
Connector Style
Number of Positions
Connector & Contact Terminates To
Color
Shielded
Shell Size
Wire/Cable Type
Connector Mounting Type
Contact Size
Preloaded
Number of Rows
Documentation
AMPLIMITE HDE-20 Insulation Displacement Connector - 745201-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 745201-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 745205-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 745209-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 745209-8
AMPLIMITE HDE-20 IDC Connectors - 745201-7
AMPLIMITE HDE-20 IDC Connectors - 745201-9
AMPLIMITE HDE-20 IDC Connectors - 745205-7
AMPLIMITE HDE-20 IDC Connectors - 745209-7
AMPLIMITE HDE-20 IDC Connectors - 745209-8
AMPLIMITE High-Density (HDE-20) Insulation Displacement All-Plastic Connectors - 745201-7
AMPLIMITE High-Density (HDE-20) Insulation Displacement All-Plastic Connectors - 745201-9
AMPLIMITE High-Density (HDE-20) Insulation Displacement All-Plastic Connectors - 745205-7
AMPLIMITE High-Density (HDE-20) Insulation Displacement All-Plastic Connectors - 745209-7
AMPLIMITE High-Density (HDE-20) Insulation Displacement All-Plastic Connectors - 745209-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 745201-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 745201-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 745205-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 745209-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 745209-8
ASSEMBLY RECEPTACLE, SIZE 1, 9 POSITION, AMPLIMITE - 745201-7
ASSEMBLY RECEPTACLE, SIZE 1, 9 POSITION, AMPLIMITE - 745201-9
RECEPTACLE ASSEMBLY, SIZE 2, 15 POSITION, AMPLIMITE - 745205-7
3D PDF - 745205-7
RECEPTACLE ASSEMBLY, SIZE 3, 25 POSITION, AMPLIMITE - 745209-7
RECEPTACLE ASSEMBLY, SIZE 3, 25 POSITION, AMPLIMITE - 745209-8
3D PDF - 745209-7
3D PDF - 745209-8
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745201-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745201-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745205-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745209-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745209-8
3D PDF - 745201-7
3D PDF - 745201-9
MD_745209-7_07072014210_dmtec - 745209-7
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.