Mid-Board Copper Connectors

Manufacturer TE Connectivity
Description RCPT ASSEMBLY SMT RA 74 POSN MBC
Part Number 2292069-1
Sealable No
Contact Current Rating (Max) [AMP] .9
Centerline (Pitch) [INCH] .023
Centerline (Pitch) [MM] .6
Contact Base Material Copper Alloy
PCB Mount Orientation Right Angle
Connector System Cable-to-Board
Circuit Application Signal
Product Type Connector
Number of Rows 2
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Connector Style Receptacle
Number of Positions 74
Connector Mounting Type Board Mount
Product selection
Selector Part Number Description Buy Now Sealable Contact Current Rating (Max) [AMP] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Contact Base Material PCB Mount Orientation Connector System Circuit Application Product Type Number of Rows Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Number of Positions Connector Mounting Type
1 2292069-1 RCPT ASSEMBLY SMT RA 74 POSN MBC Buy Now No .9 .023 .6 Copper Alloy Right Angle Cable-to-Board Signal Connector 2 -55 – 85 Printed Circuit Board -67 – 185 Receptacle 74 Board Mount
Part Number
Description
Buy Now
Sealable
Contact Current Rating (Max) [AMP]
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Contact Base Material
PCB Mount Orientation
Connector System
Circuit Application
Product Type
Number of Rows
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Number of Positions
Connector Mounting Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.