Unscreened Circular Connector Backshells & Clamps

Manufacturer TE Connectivity
Description R/A CABLE CLAMP KIT,SZ 11,CPC
Part Number 1546347-2
URL http://www.te.com/usa-en/product-1546347-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CPC
Packaging Quantity 1
Packaging Method Package
Body Style Right Angle
Cover With
Shell Size 11
Product Type Accessory
Accessory Type Cable Clamp
Product selection
Selector Part Number Description Buy Now Series Packaging Quantity Packaging Method Body Style Cover Shell Size Product Type Accessory Type
1 1546347-2 R/A CABLE CLAMP KIT,SZ 11,CPC Buy Now CPC 1 Package Right Angle With 11 Accessory Cable Clamp
2 1546348-2 R/A CABLE CLAMP KIT,SZ 13,CPC Buy Now CPC 1 Package Right Angle With 13 Accessory Cable Clamp
3 1546349-2 R/A CABLE CLAMP KIT,SZ 17,CPC Buy Now CPC 1 Package Right Angle With 17 Accessory Cable Clamp
4 1546350-2 R/A CABLE CLAMP KIT,SZ 23,CPC Buy Now CPC 1 Individual Right Angle With 23 Accessory Cable Clamp
Part Number
Description
Buy Now
Series
Packaging Quantity
Packaging Method
Body Style
Cover
Shell Size
Product Type
Accessory Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.