Solar Distribution Boxes

Manufacturer TE Connectivity
Description PV EDGE J BOX -PV4,E-W,OMG
Part Number 4-2306317-2
URL http://www.te.com/usa-en/product-4-2306317-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SOLARLOK PV Edge Junction Box
Dimensions [mm] 140 x 31 x 20 (W x D x H)
Product Type Junction Box
Connector Type PV4-S
Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
Keying Minus
Color Black
Housing Color Black
Packaging Quantity 72
Contact Base Material Copper Alloy
Bypass Diode With
Connection Style Plug Connector
Diode Style SL2020A
Foil Termination Method Omega Clip
Junction Box Type Crystalline
Number of Contact Rails 2
Interconnection Type Serial
Kontaktoberfläche Tin
Product selection
Selector Part Number Description Buy Now Series Dimensions [mm] Product Type Connector Type Housing Material Keying Color Housing Color Packaging Quantity Contact Base Material Bypass Diode Connection Style Diode Style Foil Termination Method Junction Box Type Number of Contact Rails Interconnection Type Kontaktoberfläche
1 4-2306317-2 PV EDGE J BOX -PV4,E-W,OMG Buy Now SOLARLOK PV Edge Junction Box 140 x 31 x 20 (W x D x H) Junction Box PV4-S Polyphenylene Ether (PPE) + Polystyrene (PS) Minus Black Black 72 Copper Alloy With Plug Connector SL2020A Omega Clip Crystalline 2 Serial Tin
Part Number
Description
Buy Now
Series
Dimensions [mm]
Product Type
Connector Type
Housing Material
Keying
Color
Housing Color
Packaging Quantity
Contact Base Material
Bypass Diode
Connection Style
Diode Style
Foil Termination Method
Junction Box Type
Number of Contact Rails
Interconnection Type
Kontaktoberfläche
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.