Fiber Connector Covers & Caps

Manufacturer TE Connectivity
Description PROTECTIVE CAP SQ-FLG BLKHD, PRO BEAM SR - 60134-01
Part Number 1515769-1
URL http://www.te.com/usa-en/product-1515769-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PRC
Also Known As (Marketing Alias) 60134-01
Product Type Accessory
Accessory Type Protective Cap
Connector Style Receptacle
For Use With Flange Mount Bulkhead
Color Black
Material Thermoplastic
Packaging Method Individual
Comment Replacement item only- normally included with connector shell kits.
Packaging Quantity 1
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Product Type Accessory Type Connector Style For Use With Color Material Packaging Method Comment Packaging Quantity
1 1515769-1 PROTECTIVE CAP SQ-FLG BLKHD, PRO BEAM SR - 60134-01 Buy Now PRC 60134-01 Accessory Protective Cap Receptacle Flange Mount Bulkhead Black Thermoplastic Individual Replacement item only- normally included with connector shell kits. 1
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Product Type
Accessory Type
Connector Style
For Use With
Color
Material
Packaging Method
Comment
Packaging Quantity
Documentation