Power Cable Assemblies

Manufacturer TE Connectivity
Description POWER CORD RCPT HSG
Part Number 206637-1
URL http://www.te.com/usa-en/product-206637-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CGS HS,HSM
Housing Material Thermoplastic
Product Type Power Cord Receptacle
UL Flammability Rating UL 94V-0
Product selection
Selector Part Number Description Buy Now Series Housing Material Product Type UL Flammability Rating
1 206637-1 POWER CORD RCPT HSG Buy Now CGS HS,HSM Thermoplastic Power Cord Receptacle UL 94V-0
Part Number
Description
Buy Now
Series
Housing Material
Product Type
UL Flammability Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.