TE Connectivity
By TE Connectivity

Power Contacts

Manufacturer TE Connectivity
Description PTL RECEPTACLE CONTACT, 14 AWG
Part Number 1971781-1
URL https://www.te.com/usa-en/product-1971781-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Power Triple Lock
Accepts Wire Insulation Diameter Range [MM] 3.4 – 3.7
Operating Voltage [VAC] 600
Wire Contact Termination Area Plating Material Thickness [MICIN] 31.49 – 59
Contact Current Rating (Max) [AMP] 12
Operating Temperature Range [DEGC] -55 – 105
Continuous Current Rating [AMP] 12
Operating Voltage [VDC] 600
Mating Tab Thickness [INCH] .064
Wire Contact Termination Area Plating Material Thickness [MICM] .8 – 1.5
Wire Size [AWG] 14
Operating Temperature Range [DEGF] -67 – 221
Mating Tab Thickness [MM] 1.63
Wire Size [MMSQ] 2
Mating Tab Width [INCH] .106
Mating Tab Width [MM] 2.7
Accepts Wire Insulation Diameter Range [INCH] .134 – .146
CAD models
Share
Please make sure this software has been installed.

Product selection