Multi-Function Inlet Filters

Manufacturer TE Connectivity
Description PM00SDHXB=C3428 - 1-6609941-4
Part Number 1-6609941-4
URL http://www.te.com/usa-en/product-1-6609941-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom P
Also Known As (Marketing Alias) 1-6609941-4
Current Rating [A] 10
Operating Temperature Range [°C] -10 – 40
Voltage (Max) [VAC] 230
Leakage Current (Max) (120VAC, 60Hz) [µA] 2
Leakage Current (Max) (250VAC, 50Hz) [µA] 5
Panel Thickness Range [mm] .79 – 2
?????? [in] .031 – .079
Level Of Filtering Inductor & Capacitor
Ground Choke Option No
Filtered Yes
Fuse Options Dual
Accessory Type Fuse Clip
Input Type IEC
Output Type .187" FASTON
Mount Angle Vertical
Mount Style Flanged
Input Voltage Select Dual AC (SMPS)
Extender Options None
Switch Type None
For Use With P Series
Type of Connector IEC 60320-1 C-14
Shield Style Complete Shield
Voltage Selection 2-Voltage
Ground Option None
Filter Type Power Entry (Filtered/Unfiltered)
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Operating Temperature Range [°C] Voltage (Max) [VAC] Leakage Current (Max) (120VAC, 60Hz) [µA] Leakage Current (Max) (250VAC, 50Hz) [µA] Panel Thickness Range [mm] ?????? [in] Level Of Filtering Ground Choke Option Filtered Fuse Options Accessory Type Input Type Output Type Mount Angle Mount Style Input Voltage Select Extender Options Switch Type For Use With Type of Connector Shield Style Voltage Selection Ground Option Filter Type
1 1-6609941-4 PM00SDHXB=C3428 - 1-6609941-4 Buy Now Corcom P 1-6609941-4 10 -10 – 40 230 2 5 .79 – 2 .031 – .079 Inductor & Capacitor No Yes Dual Fuse Clip IEC .187" FASTON Vertical Flanged Dual AC (SMPS) None None P Series IEC 60320-1 C-14 Complete Shield 2-Voltage None Power Entry (Filtered/Unfiltered)
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Operating Temperature Range [°C]
Voltage (Max) [VAC]
Leakage Current (Max) (120VAC, 60Hz) [µA]
Leakage Current (Max) (250VAC, 50Hz) [µA]
Panel Thickness Range [mm]
?????? [in]
Level Of Filtering
Ground Choke Option
Filtered
Fuse Options
Accessory Type
Input Type
Output Type
Mount Angle
Mount Style
Input Voltage Select
Extender Options
Switch Type
For Use With
Type of Connector
Shield Style
Voltage Selection
Ground Option
Filter Type
Documentation