Bus Bar Connectors

Manufacturer TE Connectivity
Description PLUGGABLE BUS BAR CONNECT W/CLINCH NUTS
Part Number 2212011-1
URL http://www.te.com/usa-en/product-2212011-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Current Rating [A] 500
Height [mm] 25.8
Height [in] 1.01
Length [mm] 50.9
Length [in] 2
Underplate Material Thickness [µm] 1.27
Underplate Material Thickness [µin] 50
Width [mm] 31.8
Width [in] 1.25
Operating Voltage [VAC] 600
Operating Voltage [VDC] 15
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 500
Blade Thickness [mm] 3.17
Blade Thickness [in] .125
Contact Length [mm] 27.2
Contact Length [in] 1.07
Connector Style Receptacle
Contact Size 1
Contact Style Socket
Housing Material Stainless Steel
Mating Alignment Yes
Packaging Method Bag/Box
Contact Plating Material Silver over Nickel
UL Rating Recognized
Agency/Standard UL
Connector Type Connector Assembly
Contact Design Multiple Contact Band/CROWN BAND
Contact Transmits (Typical) Power
Mating Alignment Type Blindmate
Product Type Pluggable Bus Bar Connector
UL File Number E113407
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Bus Bar
Connector Mounting Type Board Mount
Circuit Application Power
Connector System Board-to-Bus Bar
Number of Positions 1
Sealable No
Contact Base Material Copper Alloy
PCB Mount Orientation Right Angle
Mounting Retention Yes
Mounting Retention Type Mounting Clinch Nuts
Hot Pluggable Yes
PCB Termination Through Hole - Screw
Contact Underplating Material Nickel
Operating Voltage Reference AC/DC
Product selection
Selector Part Number Description Buy Now Current Rating [A] Height [mm] Height [in] Length [mm] Length [in] Underplate Material Thickness [µm] Underplate Material Thickness [µin] Width [mm] Width [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Blade Thickness [mm] Blade Thickness [in] Contact Length [mm] Contact Length [in] Connector Style Contact Size Contact Style Housing Material Mating Alignment Packaging Method Contact Plating Material UL Rating Agency/Standard Connector Type Contact Design Contact Transmits (Typical) Mating Alignment Type Product Type UL File Number UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Orientation Mounting Retention Mounting Retention Type Hot Pluggable PCB Termination Contact Underplating Material Operating Voltage Reference
1 2212011-1 PLUGGABLE BUS BAR CONNECT W/CLINCH NUTS Buy Now 500 25.8 1.01 50.9 2 1.27 50 31.8 1.25 600 15 -55 – 105 -67 – 221 500 3.17 .125 27.2 1.07 Receptacle 1 Socket Stainless Steel Yes Bag/Box Silver over Nickel Recognized UL Connector Assembly Multiple Contact Band/CROWN BAND Power Blindmate Pluggable Bus Bar Connector E113407 UL 94V-0 Bus Bar Board Mount Power Board-to-Bus Bar 1 No Copper Alloy Right Angle Yes Mounting Clinch Nuts Yes Through Hole - Screw Nickel AC/DC
Part Number
Description
Buy Now
Current Rating [A]
Height [mm]
Height [in]
Length [mm]
Length [in]
Underplate Material Thickness [µm]
Underplate Material Thickness [µin]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Blade Thickness [mm]
Blade Thickness [in]
Contact Length [mm]
Contact Length [in]
Connector Style
Contact Size
Contact Style
Housing Material
Mating Alignment
Packaging Method
Contact Plating Material
UL Rating
Agency/Standard
Connector Type
Contact Design
Contact Transmits (Typical)
Mating Alignment Type
Product Type
UL File Number
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Orientation
Mounting Retention
Mounting Retention Type
Hot Pluggable
PCB Termination
Contact Underplating Material
Operating Voltage Reference
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.