USB Connectors

Manufacturer TE Connectivity
Description Plug Kit,USB Series B - 210-00694
Part Number 1954640-1
URL http://www.te.com/usa-en/product-1954640-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial USB IP20,Industrial USB Plug Kit
Also Known As (Marketing Alias) 210-00694
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
Size Standard
Connector Style Plug
Number of Ports 1
Mounting Location Cable Mount
Comment Circular Coupling
Contact Mating Area Plating Material Gold
Contact Termination Type Solder Tabs
Housing Color Black
Housing Material Polyester GF
LED Without
Packaging Method Bag/Box
Packaging Quantity 1
Product Type Connector
Shell Plating Material Nickel
Connector & Contact Terminates To Wire & Cable
PCB Mount Retention Type None
Industry Standard USB 2.0
Locking Feature With
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Size Connector Style Number of Ports Mounting Location Comment Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Connector & Contact Terminates To PCB Mount Retention Type Industry Standard Locking Feature
1 1954640-1 Plug Kit,USB Series B - 210-00694 Buy Now Industrial USB IP20,Industrial USB Plug Kit 210-00694 .76 29.92 Standard Plug 1 Cable Mount Circular Coupling Gold Solder Tabs Black Polyester GF Without Bag/Box 1 Connector Nickel Wire & Cable None USB 2.0 With
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Size
Connector Style
Number of Ports
Mounting Location
Comment
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Connector & Contact Terminates To
PCB Mount Retention Type
Industry Standard
Locking Feature
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.