RJ Point Five Connectors

Manufacturer TE Connectivity
Description PLUG KIT
Part Number 2170185-1
URL http://www.te.com/usa-en/product-2170185-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series KT
Operating Temperature Range [°C] 0 – 70
Operating Temperature Range [°F] 32 – 158
Centerline (Pitch) [mm] 1.25
Centerline (Pitch) [in] .049
Contact Current Rating (Max) [A] 1
Cable Diameter Range [mm] 5.8
Cable Diameter Range [in] .23
Packaging Method Loose Piece
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 8
EMI Finger Location Top
Connector Style Plug
Profile Standard
Port Configuration Single Port
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Modular Jack Latch Orientation None
Modular Jack & Plug Interface Type RJ point five
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Status Indicator Lightpipe
Wire Type Stranded
Entry Location Side
Modular Jacks & Plugs Products RJ point five
Performance Category Cat 5e
Shielded Yes
Connector Contact Density High
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Cable Diameter Range [mm] Cable Diameter Range [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions EMI Finger Location Connector Style Profile Port Configuration Termination Method to Wire & Cable Modular Jack Latch Orientation Modular Jack & Plug Interface Type Port Matrix Configuration Number of Loaded Positions Status Indicator Wire Type Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 2170185-1 PLUG KIT Buy Now KT 0 – 70 32 – 158 1.25 .049 1 5.8 .23 Loose Piece Wire & Cable Board Mount Signal Cable-to-Board 8 Top Plug Standard Single Port Insulation Displacement Crimp (IDC) None RJ point five 1 x 1 8 Lightpipe Stranded Side RJ point five Cat 5e Yes High Connector
2 2170185-2 PLUG KIT Buy Now KT 0 – 70 32 – 158 1.25 .049 1 5.8 .23 Box Wire & Cable Cable Mount Signal Cable-to-Board 8 Top Plug Standard Single Port Insulation Displacement Crimp (IDC) None RJ point five 1 x 1 Lightpipe Stranded Side RJ point five Cat 5e Yes High Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Cable Diameter Range [mm]
Cable Diameter Range [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
EMI Finger Location
Connector Style
Profile
Port Configuration
Termination Method to Wire & Cable
Modular Jack Latch Orientation
Modular Jack & Plug Interface Type
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Wire Type
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.