Data Connectivity Housings

Manufacturer TE Connectivity
Description Plug Kit, RG-59, Fakra, 180 Deg, Unassem
Part Number 776682-2
URL http://www.te.com/usa-en/product-776682-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Operating Voltage [VDC] 60
Product Height [mm] 15.07
Product Height [in] .593
Product Length [mm] 29.71
Product Length [in] 1.17
Product Width [mm] 11.94
Product Width [in] .47
Impedance [O] 75
Operating Frequency Range [MHz] 0 – 3000
Operating Temperature (Max) [°C] 75
Operating Temperature (Max) [°F] 167
Mating Pin Diameter [mm] .48
Mating Pin Diameter [in] .019
Packaging Method Package
Packaging Quantity 1000
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 1
Sealable No
Fiber Optic Transceiver Without
Dielectric Material PBT
Body Material PBT GF
Cable Type Coax
Housing Color White
RF Connector Center Contact Plating Material Gold (Au)
Outer Contact Plating Material Tin (Sn)
Connector Style Housing for Female Terminals
Board Standoff Without
Center Contact Without
Ferrule With
Snap-Lock Without
Hybrid Connector No
Mounting Feature Without
Environmental Protection Other
Cable Exit Type Fixed
Contact Mating Area Plating Material Gold (Au)
Shielded No
Agency & Standard USCAR
Contact Type Socket
Keying Code B
Mating Retention With
Cable Exit Angle 180° (Inline)
Termination Method Crimp
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Voltage [VDC] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Pin Diameter [mm] Mating Pin Diameter [in] Packaging Method Packaging Quantity Circuit Application Connector System Number of Positions Sealable Fiber Optic Transceiver Dielectric Material Body Material Cable Type Housing Color RF Connector Center Contact Plating Material Outer Contact Plating Material Connector Style Board Standoff Center Contact Ferrule Snap-Lock Hybrid Connector Mounting Feature Environmental Protection Cable Exit Type Contact Mating Area Plating Material Shielded Agency & Standard Contact Type Keying Code Mating Retention Cable Exit Angle Termination Method
1 776682-2 Plug Kit, RG-59, Fakra, 180 Deg, Unassem Buy Now FAKRA RF Connector System -40 – 85 -40 – 185 60 15.07 .593 29.71 1.17 11.94 .47 75 0 – 3000 75 167 .48 .019 Package 1000 Signal Board-to-Board 1 No Without PBT PBT GF Coax White Gold (Au) Tin (Sn) Housing for Female Terminals Without Without With Without No Without Other Fixed Gold (Au) No USCAR Socket B With 180° (Inline) Crimp
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Voltage [VDC]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Packaging Method
Packaging Quantity
Circuit Application
Connector System
Number of Positions
Sealable
Fiber Optic Transceiver
Dielectric Material
Body Material
Cable Type
Housing Color
RF Connector Center Contact Plating Material
Outer Contact Plating Material
Connector Style
Board Standoff
Center Contact
Ferrule
Snap-Lock
Hybrid Connector
Mounting Feature
Environmental Protection
Cable Exit Type
Contact Mating Area Plating Material
Shielded
Agency & Standard
Contact Type
Keying Code
Mating Retention
Cable Exit Angle
Termination Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.