Rectangular Power Connectors

Manufacturer TE Connectivity
Description PLUG HSG,AMPINNERGY WTB,2 POS - 1369013
Part Number 556879-2
URL http://www.te.com/usa-en/product-556879-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1369013
Operating Voltage [VAC] 600
Wire/Cable Size [AWG] 18 – 10
Wire/Cable Size [CMA] 1600.53 – 12066.13
Wire/Cable Size [mm²] .811 – 6.11
Accepts Wire Insulation Diameter Range [mm] 1.016 – 25.908
Accepts Wire Insulation Diameter Range [in] .04 – 1.02
Height [mm] 9.4
Height [in] .37
Length [mm] 30.48
Length [in] 1.2
Width [mm] 36.58
Width [in] 1.44
Operating Temperature Range [°C] 0 – 105
Operating Temperature Range [°F] 32 – 221
Centerline (Pitch) [mm] 11.18
Centerline (Pitch) [in] .44
Contact Current Rating (Max) [A] 35
Connector System Wire-to-Board
Packaging Method Loose Piece
Mating Alignment With
Panel Mount Feature Without
Housing Material Polycarbonate
Product Type Housing
Housing Type Plug
CSA File Number LR 7189
Number of Positions 2
UL Flammability Rating UL 94V-0
Agency/Standard UL
VDE Tested No
Housing Color Black
Connector & Contact Terminates To Wire & Cable
PCB Mount Retention Without
Mating Alignment Type Polarization
UL Rating Recognized
Mating Retention Type Latch
Sealable No
CSA Rating Certified
Agency/Standard Number E28476
Number of Rows 1
Circuit Application Power
Mating Retention With
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Voltage [VAC] Wire/Cable Size [AWG] Wire/Cable Size [CMA] Wire/Cable Size [mm²] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Packaging Method Mating Alignment Panel Mount Feature Housing Material Product Type Housing Type Contact Base Material CSA File Number Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Connector & Contact Terminates To PCB Mount Retention Mating Alignment Type Contact Type UL Rating Mating Retention Type Sealable CSA Rating Contact Design Agency/Standard Number Number of Rows Circuit Application Mating Retention
1 556879-2 PLUG HSG,AMPINNERGY WTB,2 POS - 1369013 Buy Now 1369013 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 30.48 1.2 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug LR 7189 2 UL 94V-0 UL No Black Wire & Cable Without Polarization Recognized Latch No Certified E28476 1 Power With
2 556879-3 PLUG HSG,AMPINNERGY WTB,3 POS Buy Now 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 41.66 1.64 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug LR 7189 3 UL 94V-0 UL No Black Wire & Cable Without Polarization Recognized Latch No Certified E28476 1 Power With
3 556879-4 PLUG HSG,AMPINNERGY WTB,4 POS Buy Now 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 52.83 2.08 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug LR 7189 4 UL 94V-0 CSA No Black Wire & Cable Without Polarization Recognized Latch No Certified E28476 1 Power With
4 556879-5 PLUG HSG,AMPINNERGY WTB,5 POS Buy Now 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 64.01 2.52 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug LR 7189 5 UL 94V-0 UL No Black Wire & Cable Without Polarization Recognized Latch No Certified E28476 1 Power With
5 556879-6 PLUG HSG,AMPINNERGY WTB,6 POS Buy Now 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 75.18 2.9598 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug LR 7189 6 UL 94V-0 UL No Black Wire & Cable Without Polarization Recognized Latch No Certified E28476 1 Power With
6 556879-7 PLUG HSG,AMPINNERGY WTB,7 POS Buy Now 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 76.2 3 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug LR 7189 7 UL 94V-0 CSA No Black Wire & Cable Without Polarization Recognized Latch No Certified E28476 1 Power With
7 556879-8 PLUG HSG,AMPINNERGY WTB,8 POS Buy Now 600 18 – 10 1600.53 – 12066.13 .811 – 6.11 1.016 – 25.908 .04 – 1.02 9.4 .37 97.54 3.84 36.58 1.44 0 – 105 32 – 221 11.18 .44 35 Wire-to-Board Loose Piece With Without Polycarbonate Housing Plug Copper Alloy LR 7189 8 UL 94V-0 UL No Black Wire & Cable Without Polarization Pin/Socket Recognized Latch No Certified Dual Beam E28476 1 Power With
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Voltage [VAC]
Wire/Cable Size [AWG]
Wire/Cable Size [CMA]
Wire/Cable Size [mm²]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Packaging Method
Mating Alignment
Panel Mount Feature
Housing Material
Product Type
Housing Type
Contact Base Material
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Connector & Contact Terminates To
PCB Mount Retention
Mating Alignment Type
Contact Type
UL Rating
Mating Retention Type
Sealable
CSA Rating
Contact Design
Agency/Standard Number
Number of Rows
Circuit Application
Mating Retention
Documentation
Connector, AMPINNERGY*, Wire-To-Board - 556879-2
Connector, AMPINNERGY*, Wire-To-Board - 556879-3
Connector, AMPINNERGY*, Wire-To-Board - 556879-4
Connector, AMPINNERGY*, Wire-To-Board - 556879-5
Connector, AMPINNERGY*, Wire-To-Board - 556879-6
Connector, AMPINNERGY*, Wire-To-Board - 556879-7
Connector, AMPINNERGY*, Wire-To-Board - 556879-8
AMPINNERGY Modular Wiring System - 556879-2
AMPINNERGY Modular Wiring System - 556879-3
AMPINNERGY Modular Wiring System - 556879-4
AMPINNERGY Modular Wiring System - 556879-5
AMPINNERGY Modular Wiring System - 556879-6
AMPINNERGY Modular Wiring System - 556879-7
AMPINNERGY Modular Wiring System - 556879-8
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-2
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-3
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-4
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-5
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-6
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-7
AMPINNERGY Wire-to-Board (WTB) Connectors - 556879-8
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-2
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-3
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-4
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-5
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-6
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-7
1654742_HOUSEHOLD_APPLIANCES_RAST5 - 556879-8
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-2
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-3
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-4
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-5
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-6
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-7
POWER_CONNECTORS_CATALOG_SEC02_CABLE_MOUNTED - 556879-8
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-2
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-3
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-4
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-5
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-6
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-7
AMP NETCONNECT AMPINNERGY Wire-to-Board (WTB) Connectors 556870-[ ], 556882-[ ], and 556881-[ ] - 556879-8
Connector, AMPINNERGY*, Wire-To-Board - 556879-8
HOUSING, PLUG, WTB, AMPINNERGY - 556879-2
HOUSING, PLUG, WTB, AMPINNERGY - 556879-3
HOUSING, PLUG, WTB, AMPINNERGY - 556879-4
HOUSING, PLUG, WTB, AMPINNERGY - 556879-5
HOUSING, PLUG, WTB, AMPINNERGY - 556879-6
HOUSING, PLUG, WTB, AMPINNERGY - 556879-7
HOUSING, PLUG, WTB, AMPINNERGY - 556879-8
3D PDF - 556879-2
3D PDF - 556879-3
3D PDF - 556879-4
3D PDF - 556879-5
3D PDF - 556879-6
3D PDF - 556879-7
3D PDF - 556879-8
MD_556879-2_0630201403_dmtec - 556879-2
MD_556879-3_10112017435_dmtec - 556879-3
MD_556879-4_0630201404_dmtec - 556879-4
MD_556879-5_050320181325_dmtec - 556879-5
MD_556879-6_0630201404_dmtec - 556879-6
INNERGY WIRE TO BOARD - 556879-2
INNERGY WIRE TO BOARD - 556879-3
INNERGY WIRE TO BOARD - 556879-4
INNERGY WIRE TO BOARD - 556879-5
INNERGY WIRE TO BOARD - 556879-6
INNERGY WIRE TO BOARD - 556879-7
INNERGY WIRE TO BOARD - 556879-8