Box Mount D-Sub Connectors

Manufacturer TE Connectivity
Description PLUG ASSY,44 POSN,AMPLIMITE
Part Number 1484265-3
URL http://www.te.com/usa-en/product-1484265-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE
Contact Mating Area Plating Thickness [µin] 50
Mounting Hole Diameter [in] .125
Termination Post Length [mm] 6.99
Termination Post Length [in] .275
Operating Temperature Range [°C] -50 – 125
Operating Temperature Range [°F] -22 – 257
Centerline (Pitch) [mm] 2.29
Centerline (Pitch) [in] .09
Contact Current Rating (Max) [A] 5
Post Diameter [mm] .64
Post Diameter [in] .025
Connector Style Plug
Shell Size 3
Contact Style Posted
Contact Size 22
Contact Mating Area Plating Material Gold
Contact Type Pin
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 44
Sealable No
Contact Base Material Beryllium Copper
PCB Mount Orientation Vertical
Box Mount D-Sub Connector Insert Arrangement MS18275-2
PCB Contact Termination Area Plating Material Gold
Power/Signal/Coax Combination No
ULTRA-LITE Connector No
NASA Qualification No
Non-Magnetic No
Retention Clip Material Stainless Steel
Blindmate No
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Post Diameter [mm] Post Diameter [in] Connector Style Shell Size Contact Style Contact Size Comment Contact Mating Area Plating Material Contact Type Packaging Method Product Type Shell Material Shell Plating Material Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Orientation Box Mount D-Sub Connector Insert Arrangement PCB Contact Termination Area Plating Material Power/Signal/Coax Combination ULTRA-LITE Connector NASA Qualification Non-Magnetic Retention Clip Material Blindmate
1 1484265-3 PLUG ASSY,44 POSN,AMPLIMITE Buy Now AMPLIMITE 50 .125 6.99 .275 -50 – 125 -22 – 257 2.29 .09 5 .64 .025 Plug 3 Posted 22 Gold Pin Connector Steel Tin Printed Circuit Board Signal Cable-to-Board 44 No Beryllium Copper Vertical MS18275-2 Gold No No No No Stainless Steel No
12 1484265-4 PLUG ASSY,62 POSN,AMPLIMITE Buy Now AMPLIMITE 50 .125 6.99 .275 -50 – 125 -22 – 257 2.29 .09 5 .64 .025 Plug 4 Posted 22 Gold Pin Connector Steel Tin Printed Circuit Board Signal Cable-to-Board 62 No Beryllium Copper Vertical MS18276-2 Gold No No No No Stainless Steel No
14 1484265-5 PLUG ASSY,78 POSN,AMPLIMITE Buy Now AMPLIMITE 50 .125 6.99 .275 -50 – 125 -22 – 257 2.29 .09 5 .64 .025 Plug 5 Posted 22 Gold Pin Connector Steel Tin Printed Circuit Board Signal Cable-to-Board 78 No Beryllium Copper Vertical MS18277-2 Gold No No No No Stainless Steel No
15 208866-1 PLUG ASSY,15 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 1 Posted 22 Replacement pin contact Part Number 207683-8. Gold over Nickel Pin Package Connector Steel Zinc with Supplementary Chromate (Cr3+) Printed Circuit Board Signal Cable-to-Board 15 No Copper Alloy Vertical No No No No Stainless Steel No
16 208867-1 PLUG ASSY,26 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .635 .025 Plug 2 Posted 22 Replacement pin contact Part Number 207683-8. Gold over Nickel Pin Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 26 No Copper Alloy Vertical No No No No Stainless Steel No
17 208868-1 PLUG ASSY,44 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 3 Posted 22 Replacement pin contact Part Number 207683-8. Gold Pin Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 44 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
18 208869-1 PLUG ASSY,62 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 4 Posted 22 Replacement pin contact Part Number 207683-8. Gold over Nickel Pin Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 62 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
19 208870-1 PLUG ASSY,78 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 5 Posted 22 Replacement pin contact Part Number 207683-8. Gold Pin Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 78 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
20 208871-1 AMPLIMITE PIN ASY,104 POSN Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 6 Posted 22 Replacement pin contact Part Number 207683-8. Gold Pin Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 104 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
2 208872-1 RECPT ASSY,15 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 1 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 15 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
3 208873-1 RECEPT ASSY,26 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 2 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 26 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
4 208874-1 RECEPT ASSY,44 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 3 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 44 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
5 208875-1 RECEPT ASSY,62 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 4 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 62 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
6 208876-1 RECPT ASSY,78 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 5 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 78 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
7 208877-1 RECPT ASSY,104 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 6 Posted 22 Replacement socket contact Part Number 207684-4. Gold over Nickel Socket Package Connector Steel Cadmium Printed Circuit Board Signal Cable-to-Board 104 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
8 5-208866-1 PLUG ASSY,15 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 1 Posted 22 Replacement pin contact Part Number 207683-8. Gold over Nickel Pin Package Connector Steel Zinc with Supplementary Chromate (Cr3+) Printed Circuit Board Signal Cable-to-Board 15 No Copper Alloy Vertical No No No No Stainless Steel No
9 5-208870-1 PLUG ASSY,78 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Plug 5 Posted 22 Replacement pin contact Part Number 207683-8. Gold Pin Package Connector Steel Zinc Printed Circuit Board Signal Cable-to-Board 78 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
10 5-208872-1 RECPT ASSY,15 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 1 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Zinc Printed Circuit Board Signal Cable-to-Board 15 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
11 5-208873-1 RECEPT ASSY,26 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 2 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Zinc Printed Circuit Board Signal Cable-to-Board 26 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
13 5-208875-1 RECEPT ASSY,62 POSN,AMPLIMITE Buy Now AMPLIMITE 3.05 .12 6.99 .275 -50 – 125 -22 – 257 2.29 .09 3 .64 .025 Receptacle 4 Posted 22 Replacement socket contact Part Number 207684-4. Gold Socket Package Connector Steel Zinc Printed Circuit Board Signal Cable-to-Board 62 No Leaded Nickel Copper Vertical No No No No Stainless Steel No
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Post Diameter [mm]
Post Diameter [in]
Connector Style
Shell Size
Contact Style
Contact Size
Comment
Contact Mating Area Plating Material
Contact Type
Packaging Method
Product Type
Shell Material
Shell Plating Material
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Orientation
Box Mount D-Sub Connector Insert Arrangement
PCB Contact Termination Area Plating Material
Power/Signal/Coax Combination
ULTRA-LITE Connector
NASA Qualification
Non-Magnetic
Retention Clip Material
Blindmate
Documentation
PLUG ASSY,SERIES 90, SIZE 1 THRU 5,AMPLIMITE - 1484265-3
PLUG ASSY,SERIES 90, SIZE 1 THRU 5,AMPLIMITE - 1484265-4
PLUG ASSY,SERIES 90, SIZE 1 THRU 5,AMPLIMITE - 1484265-5
AMPLIMITE 15 POSN PLUG ASSY - 208866-1
AMPLIMITE 15 POSN PLUG ASSY - 5-208866-1
AMPLIMITE 26 POSN. PLUG ASSY., WITH LOADED POSTED CONTACTS SIZE2, SERIES 90 - 208867-1
AMPLIMITE 44 POSN. PLUG ASSY., W/ LOADED POSTED CONTACTS SIZE 3, SERIES 90 - 208868-1
3D PDF - 208868-1
AMPLIMITE 62 POSN. PLUG ASSY., W/ LOADED POSTED CONTACTS, SIZE 4, SERIES 90 - 208869-1
AMPLIMITE 78 POSN. PLUG ASSY., WITH LOADED POSTED CONTACTS SIZE 5, SERIES 90 - 208870-1
AMPLIMITE 78 POSN. PLUG ASSY., WITH LOADED POSTED CONTACTS SIZE 5, SERIES 90 - 5-208870-1
AMPLIMITE 104 POSN. PLUG ASSY., W/ LOADED POSTED CONTACTS, SIZE 6, SERIES 90 - 208871-1
3D PDF - 208871-1
AMPLIMITE 15 POSN. RCPT. ASSY., W/ LOADED POSTED CONTACTS' SIZE 1, SERIES 90 - 208872-1
AMPLIMITE 15 POSN. RCPT. ASSY., W/ LOADED POSTED CONTACTS' SIZE 1, SERIES 90 - 5-208872-1
AMPLIMITE 26 POSN. RCPT. ASSY., W/ LOADED POSTED CONTACTS SIZE 2, SERIES 90 - 208873-1
AMPLIMITE 26 POSN. RCPT. ASSY., W/ LOADED POSTED CONTACTS SIZE 2, SERIES 90 - 5-208873-1
AMPLIMITE 44 POSN. RCPT. ASSY., W/ LOADED POSTED CONTACTS SIZE 3, SERIES 90 - 208874-1
AMPLIMITE 62 POSN. RCPT. ASSY., WITH LOADED POSTED CONTACTS, SIZE 4, SERIES 90 - 208875-1
AMPLIMITE 62 POSN. RCPT. ASSY., WITH LOADED POSTED CONTACTS, SIZE 4, SERIES 90 - 5-208875-1
AMPLIMITE 78 POSN. RCPT. ASSY., WITH LOADED POSTED CONTACTS, SIZE 5, SERIES 90 - 208876-1
AMPLIMITE 104 POSN. RCPT. ASSY., - 208877-1
3D PDF - 208877-1
3D PDF - 1484265-3
3D PDF - 1484265-4
3D PDF - 1484265-5
3D PDF - 208866-1
3D PDF - 208867-1
3D PDF - 208869-1
3D PDF - 208870-1
3D PDF - 208872-1
3D PDF - 208873-1
3D PDF - 208874-1
3D PDF - 208875-1
3D PDF - 208876-1
3D PDF - 5-208866-1
3D PDF - 5-208870-1
3D PDF - 5-208872-1
3D PDF - 5-208873-1
3D PDF - 5-208875-1
MD_208867-1_09162017149_dmtec - 208867-1
MD_5-208875-1_071720122232 - 5-208875-1
RSCD_Cadmium - 208866-1
RSCD_Cadmium - 208868-1
RSCD_Cadmium - 208869-1
RSCD_Cadmium - 208870-1
RSCD_Cadmium - 208871-1
RSCD_Cadmium - 208872-1
RSCD_Cadmium - 208873-1
RSCD_Cadmium - 208874-1
RSCD_Cadmium - 208875-1
RSCD_Cadmium - 208876-1
RSCD_Cadmium - 208877-1
RSCD_Lead - 5-208875-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.