Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description PLUG ASSEMBLY, BLOCKED 24 POSN
Part Number 2-638849-1
URL http://www.te.com/usa-en/product-2-638849-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP 0.64 Connector System
Height [mm] 34.3
Height [in] 1.358
Length [mm] 45.5
Length [in] 1.787
Row-to-Row Spacing [mm] 6.1
Row-to-Row Spacing [in] .24
Width [mm] 24.6
Width [in] .9685
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 24
UL Flammability Rating UL 94-HB
Agency/Standard SAE/USCAR-2
Strain Relief No
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Package
Color Black
Body Material Other
Packaging Quantity 40
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions UL Flammability Rating Agency/Standard Strain Relief Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 2-638849-1 PLUG ASSEMBLY, BLOCKED 24 POSN Buy Now AMP 0.64 Connector System 34.3 1.358 45.5 1.787 6.1 .24 24.6 .9685 .64 .025 2.54 .1 Wire-to-Wire No Yes 24 UL 94-HB SAE/USCAR-2 No No Without No Package Black Other 40 No Yes 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
UL Flammability Rating
Agency/Standard
Strain Relief
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.