Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description PLUG ASM - HDP26-24-31PT-L - HDP26-24-31PT-LD - HDP26-24-31PT-M - HDP26-24-31PT-MS - ZPF000000000131152
Part Number HDP26-24-31PT
URL http://www.te.com/usa-en/product-HDP26-24-31PT.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH HD,DEUTSCH HDP
Also Known As (Marketing Alias) HDP26-24-31PT-L
Also Known As (Marketing Alias) #2 HDP26-24-31PT-LD
Also Known As (Marketing Alias) #3 HDP26-24-31PT-M
Also Known As (Marketing Alias) #4 HDP26-24-31PT-MS
Also Known As (Marketing Alias) #5 ZPF000000000131152
Height [mm] 49.53
Height [in] 1.95
Length [mm] 38.63
Length [in] 1.521
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Nominal Voltage Architecture [V] 125
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 31
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94V-1
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Cable Exit Angle 180°
Color Gray
Body Material PA GF
Connector Position Assurance Capable No
Sealable Yes
Circuit Application Power & Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Height [mm] Height [in] Length [mm] Length [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Circuit Application Degree of Protection
1 HDP26-24-31PT PLUG ASM - HDP26-24-31PT-L - HDP26-24-31PT-LD - HDP26-24-31PT-M - HDP26-24-31PT-MS - ZPF000000000131152 Buy Now DEUTSCH HD,DEUTSCH HDP HDP26-24-31PT-L HDP26-24-31PT-LD HDP26-24-31PT-M HDP26-24-31PT-MS ZPF000000000131152 49.53 1.95 38.63 1.521 1.5 .059 -55 – 125 -67 – 257 125 Wire-to-Wire Yes Yes 31 Integrated in Housing UL 94V-1 Add By Accessory Housing for male terminals No Without No 180° Gray PA GF No Yes Power & Signal IP67
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Height [mm]
Height [in]
Length [mm]
Length [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.